FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.
This picture is about 22046.

US Conec IBC™ Brand Cleaner MDC, for MDC Connectors (525+ Times)

#139603
#139603

525+ Times Anti-static Disposable

129,00 € (Excl. VAT)
FS P/N: 22046
153,51 € (Incl. VAT)
FS P/N: 22046
19 Sold
6 Reviews
7 Questions
Available for back order, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

US Conec IBC™ Brand Cleaner MDC (525+ Times)

The new MDC cleaning tool uses the proven and reliable push technology pioneered by IBC™ brand cleaners to allow swift and efficient cleaning of MDC dual ferrules with one actuation. The MDC cleaning tool features dual precision cleaning nozzles for pre-installed connectors in a panel or module adapter and a tethered adapter for accessible connectors. The replaceable cleaning cartridge can perform 525+ cleanings to reduce cleaning cost. The thoughtful structure design makes the pen type cleaner perform perfectly when cleaning fiber cables, adapters, and transceiver modules.

Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
MDC
Polish Type
PC/UPC/APC
Number of times
525+
Use Type
Disposable
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

One-push Operation for Easy Fiber Cleaning
The compact body design makes it possible to clean the connectors and adapters in one unit.
One Push Action
Quickly removes oil, dust, and dirt particulates.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
No. of Cleanings
525+ Times
525+ Times
750+ Times
750+ Times
Connector Type
MDC
LC²
LC/MU
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Replaceable
Replaceable
Specifications

US Conec IBC™ Brand Cleaner MDC (525+ Times)

The new MDC cleaning tool uses the proven and reliable push technology pioneered by IBC™ brand cleaners to allow swift and efficient cleaning of MDC dual ferrules with one actuation. The MDC cleaning tool features dual precision cleaning nozzles for pre-installed connectors in a panel or module adapter and a tethered adapter for accessible connectors. The replaceable cleaning cartridge can perform 525+ cleanings to reduce cleaning cost. The thoughtful structure design makes the pen type cleaner perform perfectly when cleaning fiber cables, adapters, and transceiver modules.

Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
MDC
Polish Type
PC/UPC/APC
Number of times
525+
Use Type
Disposable
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
One-push Operation for Easy Fiber Cleaning
The compact body design makes it possible to clean the connectors and adapters in one unit.
One Push Action
Quickly removes oil, dust, and dirt particulates.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
No. of Cleanings
525+ Times
525+ Times
750+ Times
750+ Times
Connector Type
MDC
LC²
LC/MU
SC/FC/ST/LSH
Polish Type
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
PC/UPC/APC
Use Type
Disposable
Disposable
Replaceable
Replaceable

Questions & Answers

Customer Reviews

129,00 € (Excl. VAT)

153,51 € (Incl. VAT)

Available for back order