S5800 Series Switches Data Sheet
- Product overview
- Product highlights
- Platform details
- Switch configurations and port density
- Power supplies and fans
- Switch performance
- Platform benefits
- Software requirements
- Licensing
- Product specifications
- Quality certification
- Optics supported
- Warranty, service and support
- Ordering information
- Additional information
- Document history
FS P/N | S5800-48T4S | S5800-48F4SR | S5800-48MBQ |
Description | 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ | 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+ | 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+ |
Port | |||
10M/100M/1000M BASE-T RJ45 | 48 | - | 48 |
1G port density | 52 | 48 | 48 |
10G port density | 4 | 4 | - |
25G port density | - | - | 4 |
40G port density | - | - | 2 |
Management port | 1 | 1 | 1 |
Console port | 1 | 1 | 1 |
Memory and processor | |||
CPU | SOC (Dual core/ARM A53) | SOC (Dual core/ARM A53) | ARM A53 |
OS | FSOS | FSOS | FSOS |
RAM | 2GB | 2GB | 2GB |
DDRIII Capacity | 2GB | 2GB | 2GB |
Flash memory | 8GB (eMMC) | 8GB (eMMC) | 8GB (eMMC) (OS); 4MB SPI Flash (Boot) |
Max./Min. Latency | 0.96μs/0.66μs | 0.96μs/0.66μs | 0.96μs/0.66μs |
Packet buffer | 9MB | 9MB | 9MB |
FS P/N | S5800-8TF12S | S5800-48T4S-DC | S5800-48F4SR-DC |
Description | 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo | 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ | 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+ |
Port | |||
10M/100M/1000M BASE-T RJ45 | 8 | 48 | - |
1G port density | 20 | 52 | 48 |
10G port density | 12 | 4 | 4 |
25G port density | - | - | - |
40G port density | - | - | 2 |
Management port | 1 | 1 | 1 |
Console port | 1 | 1 | 1 |
Memory and processor | |||
CPU | Freescale PowerPC P1010 533MHz | SOC (Dual core/ARM A53) | SOC (Dual core/ARM A53) |
OS | FSOS | FSOS | FSOS |
RAM | 1GB | 2GB | 2GB |
DDRIII Capacity | 1GB | 2GB | 2GB |
Flash memory | 2GB (eMMC) | 8GB (eMMC) | 8GB (eMMC) |
Max./Min. Latency | 2.37μs/0.88μs | 0.96μs/0.66μs | 0.96μs/0.66μs |
Packet buffer | 3MB | 9MB | 9MB |
FS P/N | S5800-24T8S | ||
Description | 24-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, with 8 x 10Gb SFP+ | ||
Port | |||
10M/100M/1000M BASE-T RJ45 | 24 | ||
1G port density | 32 | ||
10G port density | 8 | ||
25G port density | - | ||
40G port density | - | ||
Management port | 1 | ||
Console port | 1 | ||
Memory and processor | |||
CPU | SOC (Dual core/ARM A53) | ||
OS | FSOS | ||
RAM | 2GB | ||
DDRIII Capacity | 2GB | ||
Flash memory | 8GB (eMMC) | ||
Max./Min. Latency | 0.96μs/0.66μs | ||
Packet buffer | 9MB |
FS P/N | S5800-48T4S | S5800-48F4SR | S5800-48MBQ |
Power supply | 1+1 redundancy power supplies | 1+1 redundancy power supplies | 1+1 redundancy power supplies |
Fan number | 2+1 redundancy fans | 2+1 redundancy fans | 3+1 redundancy fans |
Airflow | Front-to-Back; Back-to-Front (S5800-48T4S-PE) | Front-to-Back | Front-to-Back |
Acoustic noise | 51.8dB | 51.4dB | 38dB |
Maximum fan speed | 10000rpm | 10000rpm | 9000RPM |
Max. power consumption | 55W | 70W | 92W |
Power max rating | 55W | 70W | 86.4W |
Input-voltage range and frequency | · Rated voltage range: 100-240VAC; 50-60Hz | ||
Power supply efficiency | 84% (50% Load) | 84% (50% Load) | 92% (230Vac 50% load) |
Input current | 2A | 2A | 5.5A |
Output rating | 12V | 12V | 12V |
Output holdup time | 12ms | 12ms | 11ms |
Power-supply input receptacle | C13 | C13 | C13 |
Power cord rating | 10A | 10A | 10A |
FS P/N | S5800-8TF12S | S5800-48T4S-DC | S5800-48F4SR-DC |
Power supply | 1+1 redundancy power supplies | 1+1 redundancy power supplies | 1+1 redundancy power supplies |
Fan number | 3+1 redundancy fans | 2+1 redundancy fans | 2+1 redundancy fans |
Airflow | Front-to-Back | Front-to-Back | Front-to-Back |
Acoustic noise | 77dB | 51.6dB | 51.5dB |
Maximum fan speed | 9000rpm | 10000rpm | 10000RPM |
Max. power consumption | 47W | 55W | 70W |
Power max rating | 55W | 70W | 86.4W |
Input-voltage range and frequency | 100-240VAC; 50-60Hz | -48V to -60VDC | -48V to -60VDC |
Power supply efficiency | 89% (50% Load) | 84% (50% Load) | 84% (50% Load) |
Input current | 3A (90-136VAC); 1.5A (180-264VAC) | 2A | 2A |
Output rating | 12V | 12V | 12V |
Output holdup time | 20ms | 3ms | 3ms |
Power-supply input receptacle | C13 | C13 | C13 |
Power cord rating | 10A | - | - |
FS P/N | S5800-24T8S | ||
Power supply | 1+1 redundancy power supplies | ||
Fan number | 2 fixed fans | ||
Airflow | Front-to-Back | ||
Acoustic noise | 51.8dB | ||
Maximum fan speed | 10000rpm | ||
Max. power consumption | 55W | ||
Power max rating | 55W | ||
Input-voltage range and frequency | 100-240VAC; 50-60Hz | ||
Power supply efficiency | 84% (50% Load) | ||
Input current | 2A | ||
Output rating | 12V | ||
Output holdup time | 12ms | ||
Power-supply input receptacle | C13 | ||
Power cord rating | 10A |
Countries | Power Cord Standard | Male Plug | Female Connector | Voltage Compability | Maximum Input Amps |
United States, Canada, Mexico, Puerto Rico, Guam, Japan, Virgin Islands (U.S.) | US | NEMA 5-15P | IEC60320 C13 | 100-250VAC | 10A |
United Kingdom, Hong Kong, Singapore, Malaysia, Maldives, Qatar, India | UK | BS1363 | IEC60320 C13 | 100-250VAC | 13A |
Continental Europe, South Africa, Switzerland, Italy, Indonesia | EU | CEE 7 | IEC60320 C13 | 100-250VAC | 16A |
China, Australia, New Zealand, Argentina | CN | GB16A | IEC60320 C13 | 100-250VAC | 10A |
FS P/N | S5800-48T4S | S5800-48F4SR | S5800-48MBQ |
Switching capacity | 176 Gbps | 176 Gbps | 600 Gbps |
Forwarding rate | 132 Mpps | 132 Mpps | 445.76 Mpps |
Total number of MAC addresses | 114k | 48k | 98k |
Total number of IPv4 routes (indirect routes) | 56k | 57344 | 57344 |
Total number of IPv4 host routes (direct routes and ARP) | 12288 (default) | 12288 (default) | 12288 (default) |
Total number of IPv6 routes (indirect routes) | 4k | 4k | 4k |
Total number of IPv6 host routes (direct routes and NDP) | 2048 (default) | 2048 (default) | 2048 (default) |
Total number of IPv4 multicast routes | / | 2048 | 1024 |
Total number of IPv6 multicast routes | 256 | 512 | 512 |
QoS ACL scale | 1532 | 1532 | 1532 |
Security ACL scale | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) |
VLAN IDs | 4k | 4k | 4k |
STP virtual ports (port* VLANs) for MST | 64 | 64 | 64 |
Total switched virtual interfaces (SVIs) | 256 | 256 | 256 |
Jumbo frame | 9600 bytes | 9600 bytes | 9600 bytes |
FS P/N | S5800-8TF12S | S5800-48T4S-DC | S5800-48F4SR-DC |
Switching capacity | 240 Gbps | 176 Gbps | 176 Gbps |
Forwarding rate | 178.6 Mpps | 132 Mpps | 132 Mpps |
Total number of MAC addresses | 65k | 96k | 96k |
Total number of IPv4 routes (indirect routes) | / | 56k | 56k |
Total number of IPv4 host routes (direct routes and ARP) | 3072 (default) | 12288 (default) | 12288 (default) |
Total number of IPv6 routes (indirect routes) | 2048 (default) | 2048 (default) | 4096 (default) |
Total number of IPv6 host routes (direct routes and NDP) | 1024 (default) | 2048 (default) | 2048 (default) |
Total number of IPv4 multicast routes | 511 | / | / |
Total number of IPv6 multicast routes | 127 | 256 | 256 |
QoS ACL scale | / | 1532 | 1532 |
Security ACL scale | IPv4: 2048 IPv6:1024 (default) | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) | IPv4: 1488 (ingress), 464 (egress) IPv6: 744 (ingress), 232 (egress) |
VLAN IDs | 4k | 4k | 4k |
STP virtual ports (port* VLANs) for MST | 64 | 64 | 64 |
Total switched virtual interfaces (SVIs) | 256 | 256 | 256 |
Jumbo frame | 9600 bytes | 9600 bytes | 9600 bytes |
FS P/N | S5800-24T8S | ||
Switching capacity | 208 Gbps | ||
Forwarding rate | 155 Mpps | ||
Total number of MAC addresses | 98304 | ||
Total number of IPv4 routes (indirect routes) | 56k | ||
Total number of IPv4 host routes (direct routes and ARP) | 12288 (default) | ||
Total number of IPv6 routes (indirect routes) | 4k | ||
Total number of IPv6 host routes (direct routes and NDP) | 2048 (default) | ||
Total number of IPv4 multicast routes | 2048 (default) | ||
Total number of IPv6 multicast routes | 256 | ||
QoS ACL scale | 1532 | ||
Security ACL scale | IPv4: 2926 (ingress), 878 (egress) IPv6: 2926 (ingress), 878 (egress) | ||
VLAN IDs | 4094 | ||
STP virtual ports (port* VLANs) for MST | 64 | ||
Total switched virtual interfaces (SVIs) | 256 | ||
Jumbo frame | 9600 bytes |
Functionality | Description |
Multi-Chassis Link Aggregation (MLAG) | All 1G/10G ports support MLAG Connects to other switches and servers by LAG or LACP without other proprietary protocols The software supports up to 63 MLAG members Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches |
Data Center Features | Support PFC, ECN, Data Center TCP Support VXLAN, NVGRE, GENEVE Support DCBX, GRE Tunnel |
Metro Advanced License | Support advanced features of MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VxLAN-BGP-EVPN, IPFIX LIC-FIX-MA license is required to enable the advanced features |
High Reliability | Support 64-way ECMP routing for load balancing and redundancy Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc Support the Spanning Tree Protocols (IEEE802.1d STP, IEEE802.1w RSTP, standard 802.1s MSTP) Support STP Protocol Protection (BPDU Guard, Root Guard, Loop Guard, Anti TC-BPDU attack) Support modular power redundancy Support modular fan redundancy |
Triple-play Service Support | Offer high bandwidth for Triple-Play services such as IPTV, video monitoring The built-in QoS capabilities and flexible queuing technologies guarantee high quality of services Support rich multicast protocol set (IGMP Snooping, IGMP v1/v2/v3, PIM-SM) Support up to 2K multicast groups and 4K logical replications per group Support IPTV service and multicast latency control |
Sound Security Protection Policies | Support IPv4/IPv6 ACL and MAC whitelisting Support ARP inspection Support IP source guard Support IEEE802.1X RADIUS authentication, TACAS+ Support DHCP Server Relay/Snooping Support Control Plane Protect (CoPP) black & white list and rate limit features |
QoS | Support 13 hardware queues per-port (8 unicast queues, 4 multicast queues and 1 monitor queue) Support Weighted Random Early Detection (WRED) Support Tail Drop (TD) Support Strict Priority (SP) scheduling Support Weighted Deficit Round Robin (WDRR) scheduling Support SP + WDRR mixed scheduling Support traffic classification based on COS/DSCP (simple classification) |
VLAN | Support 4K Active VLAN Support IEEE 802.1Q VLAN Support Voice VLAN Support GVRP (similar to VTP) |
Easy Network Maintenance | Support CLI-based, using console ports Support WEB UI, Telnet, SSH, using 10/100/1000Mbps management port or service ports Support SNMP (Managed by Zabbix) v1, v2, and v3 Support RPC-API for Software Defined Network (SDN) |
FS P/N | Description | Latest software requirements |
S5800-48T4S | S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MLAG&MPLS | FSOS V7.4.3.R5 Software |
S5800-48F4SR | S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MLAG&MPLS | FSOS V7.4.3.R5 Software |
S5800-48MBQ | S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG&MPLS | FSOS V7.0.4.34 Software |
S5800-8TF12S | S5800-8TF12S, 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo, Support MLAG | FSOS V5.3.12 Software |
S5800-48T4S-DC | S5800-48T4S-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MLAG&MPLS, Dual DC PSUs | FSOS V7.4.3.R5 Software |
S5800-48F4SR-DC | S5800-48F4SR-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MLAG&MPLS, Dual DC PSUs | FSOS V7.4.3.R5 Software |
S5800-24T8S | S5800-24T8S, 24-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, with 8 x 10Gb SFP+, Support MPLS&MLAG | FSOS V7.4.3.R5 Software |
Description | S5800-48T4S | S5800-48F4SR | S5800-48MBQ |
Environmental | |||
Operating temperature | 0 to 50ºC (32 to 122°F) | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) |
Operating humidity | 0 to 90% (Non-condensing) | 0 to 90% (Non-condensing) | 10% to 90% (Non-condensing) |
Storage humidity | 0 to 90% (Non-condensing) | 0 to 90% (Non-condensing) | 0 to 95% (Non-condensing) |
Temperature alarm | Supported | Supported | Supported |
Acoustic noise | 51.8dB | 51.4dB | 38dB |
Physical specifications | |||
Dimensions (HxWxD) | 1.73''x17.5''x14.6'' (43.6x440x370mm) | 1.73''x17.5''x14.6'' (43.6x440x370mm) | 1.72''x14.92''x17.4'' (43.6x379x442mm) |
Rack units (RU) | 1 RU | 1 RU | 1 RU |
Weight | 13.44 lbs (6.1kg) | 13.77 lbs (6.25kg) | 15.55 lbs (6.96kg) |
Distance | 100M | 100M | 100M |
Electrical | |||
Voltage (auto ranging) | 100-240VAC | 100-240VAC | 100-240VAC |
Frequency | 50-60Hz | 50-60Hz | 50-60Hz |
Current | 2A | 2A | 5.5A |
Power rating (maximum consumption) | 55W | 70W | 350W |
Mean-time between failures | |||
MTBF (hours) | 204,935 | 189,901 | 99,936.04 |
Connectors | |||
Connectors and cabling | SFP transceivers: LC fiber connectors (single-mode or multimode fiber) SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) Ethernet management port: RJ-45 connectors Management console port: RJ-45-to-DB9 cable for PC connections | ||
Power connectors | Customers can provide power to a switch by using the internal power at the back of the switch Internal power supply connector: The internal power supply is an auto-ranging unit. It supports input voltages between 100 (115 for 1100WAC) and 240 VAC. Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1x, AAA, RMON, SNMPV1 V2 V3, HTTP Telnet, SSH |
Description | S5800-8TF12S | S5800-48T4S-DC | S5800-48F4SR-DC |
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) | 0 to 45ºC (32 to 113°F ) |
Storage temperature | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) | -40 to 70ºC (-40 to 158°F) |
Operating humidity | 10% to 90% (Non-condensing) | 5% to 95% (Non-condensing) | 5% to 95% (Non-condensing) |
Storage humidity | 10% to 90% (Non-condensing) | 5% to 95% (Non-condensing) | 5% to 95% (Non-condensing) |
Temperature alarm | Supported | Supported | Supported |
Acoustic noise | 77dB | 51.6dB | 51.5dB |
Physical specifications | |||
Dimensions (HxWxD) | 1.72”x17.32x13.39" (43.6x440x340mm) | 1.73''x17.5''x14.6'' (43.6x440x370mm) | 1.72''x14.92''x17.4'' (43.6x379x442mm) |
Rack units (RU) | 1 RU | 1 RU | 1 RU |
Weight | 10.58 lbs (4.8kg) | 13.44 lbs (6.1kg) | 13.77 lbs (6.25kg) |
Distance | 100M | 100M | - |
Electrical | |||
Voltage (auto ranging) | 100-240VAC | -48V to -60VDC | -48V to -60VDC |
Frequency | 50-60Hz | - | - |
Current | 3A (90-136VAC); 1.5A (180-264VAC) | 2A | 2A |
Power rating (maximum consumption) | 47W | 55W | 70W |
Mean-time between failures | |||
MTBF (hours) | 131,271 | 204,935 | 189,901 |
Connectors | |||
Connectors and cabling | SFP transceivers: LC fiber connectors (single-mode or multimode fiber) SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) Ethernet management port: RJ-45 connectors Management console port: RJ-45-to-DB9 cable for PC connections | ||
Power connectors | Customers can provide power to a switch by using the internal power at the back of the switch Internal power supply connector: The internal power supply is an auto-ranging unit. It supports input voltages between 100 (115 for 1100WAC) and 240 VAC. Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1x, AAA, RMON, SNMPV1 V2 V3, HTTP Telnet, SSH |
Description | S5800-24T8S | ||
Environmental | |||
Operating temperature | 0 to 45ºC (32 to 113°F ) | ||
Storage temperature | -40 to 70ºC (-40 to 158°F) | ||
Operating humidity | 0 to 90% (Non-condensing) | ||
Storage humidity | 0 to 90% (Non-condensing) | ||
Temperature alarm | Supported | ||
Acoustic noise | 51.8dB | ||
Physical specifications | |||
Dimensions (HxWxD) | 1.7"x17.4"x9.7"(44x442x245mm) | ||
Rack units (RU) | 1 RU | ||
Weight | 7.93 lbs (3.6kg) | ||
Distance | 100M | ||
Electrical | |||
Voltage (auto ranging) | 100-240VAC | ||
Frequency | 50-60Hz | ||
Current | 2A | ||
Power rating (maximum consumption) | 55W | ||
Mean-time between failures | |||
MTBF (hours) | 215,299 | ||
Connectors | |||
Connectors and cabling | SFP transceivers: LC fiber connectors (single-mode or multimode fiber) SFP+ transceivers: LC fiber connectors (single-mode or multimode fiber) Ethernet management port: RJ-45 connectors Management console port: RJ-45-to-DB9 cable for PC connections | ||
Power connectors | Customers can provide power to a switch by using the internal power at the back of the switch Internal power supply connector: The internal power supply is an auto-ranging unit. It supports input voltages between 100 (115 for 1100WAC) and 240 VAC. Use the supplied AC power cord to connect the AC power connector to an AC power outlet | ||
Standards | |||
Standards | 802.1x, AAA, RMON, SNMPV1 V2 V3, HTTP Telnet, SSH |
FS P/N | Product description |
Switch hardware | |
S5800-48T4S | S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MLAG&MPLS |
S5800-48F4SR | S5800-48F4SR, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MLAG&MPLS |
S5800-48MBQ | S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MLAG&MPLS |
S5800-8TF12S | S5800-8TF12S, 12-Port Ethernet L3 Switch,12 x 10Gb SFP+, with 8 x Gigabit Combo, Support MLAG |
S5800-48T4S-DC | S5800-48T4S-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MLAG&MPLS, Dual DC PSUs |
S5800-48F4SR-DC | S5800-48F4SR-DC, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+, Support MLAG&MPLS, Dual DC PSUs |
S5800-24T8S | S5800-24T8S, 24-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, with 8 x 10Gb SFP+, Support MPLS&MLAG |
Software licenses | |
LIC-FIX-MA | Metro Advanced License for S5800, S5850, S8050 Series Switches, Includes MPLS, VXLAN-BGP-EVPN, Permanent |
Power supplies | |
GPR150-A1M | Hot-swappable AC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q, S5850-24S2C |
FSP150-HS12 | Hot-swappable DC Power Module 150W, for S5800-48F4SR, S5800-48T4S, S5850-24S2Q |
GW-T150WV12 | Hot-swappable AC Power Module 150W, for S5850-32S2Q, S5800-8TF12S, S5850-24T16B, T5850-32S2Q and T5800-8TF12S |
New or revised topic | Described in | Date |
---|---|---|
Updates to FS S5800 Series Switches Data Sheet | Updated all | 10/23/2023 |