RS4130 is a 1U server product with Intel C620 chipset. When configuring your custom server, you'll have the choice of 2 second-generation Intel® Xeon® Scalable series processors, 2~16 16/32G memory, 1~4 SAS/SATA/SSD hard drives and up to 2 PCIe Gen 3.0 expansion slots. With an integrated BMC chip, it facilitates easy management, and binding redundancy. It is suitable for cloud computing, virtualization applications, big data analysis, online games, mail and information processing, web search, etc.
![Customized RS4130, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS4130.](https://resource.fs.com/mall/Rack-Servers/800x800/20220609123006_810_154146.jpg)
Click to open expanded view
![Customized RS4130, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS4130.](https://resource.fs.com/mall/Rack-Servers/60x60/20220609123006_810_154146.jpg)
![Customized RS4130, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS4130.](https://resource.fs.com/mall/Rack-Servers/60x60/20220609123010_452_154146.jpg)
![Customized RS4130, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant This picture is about RS4130.](https://resource.fs.com/mall/Rack-Servers/60x60/20220609123012_354_154146.jpg)
Customized RS4130, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant
![Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket](https://resource.fs.com/mall/mainImg/180x180/20231021095045jn7wx8.jpg)
![Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module](https://resource.fs.com/mall/mainImg/180x180/20230901180709kv2e9i.jpg)
![T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring](https://resource.fs.com/mall/products/180x180/72834.main.jpg)
![1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable](https://resource.fs.com/mall/products/180x180/40180.main.jpg)
1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12 memory channels, 16 memory DIMM slots, maximum support 2TB 2933MHz/DDR4
Support U.2, with faster transmission speed, lower power consumption and higher reliability
Support 2 expansion slots, providing users with flexible connection options
Support up to 4 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at low load
![](https://resource.fs.com/mall/fs_scene_images/202404151620065s2sc5.jpg)
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 1 | 1 |
Processor | 2rd Gen Intel® Xeon® Scalable CPUs | 8th/9th Gen Intel® Core™ i3/i5/i7/i9 Series CPUs Intel® Xeon® E-2100/2200 Series CPUs | 8th/9th Gen Intel® Core™ i3 CPU Intel® Xeon® E-2100/2200 Series CPUs |
Form Factors | 1U | 1U | 1U |
DIMM Slots | 16 | 4 | 4 |
Memory | Up to 2 TB RAM (16x 128GB) | Up to 128GB RAM (4x 32GB) | Up to 128GB RAM (4x 32GB) |
Drive Bays | 4x 3.5"/2.5" | 4x 3.5"/2.5" | 4x 3.5"/2.5" |
Power Supply | 550W 1+1 Redundant | 450W 1+1 Redundant | 450W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
C***y
Netherlands
C***e
Germany