This FS for Mellanox Compatible SFP28 transceiver provides 25GBase-CWDM throughput up to 30km over single mode fiber (SMF) using a wavelength of 1350nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.It uses high-performance Sifo APD devices, ensuring stable performance and reliable quality.
![FS for Mellanox Compatible SFP28 25G CWDM 1350nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP25G-40S.](https://resource.fs.com/mall/products/550x550/100146.main.jpg)
Click to open expanded view
![FS for Mellanox Compatible SFP28 25G CWDM 1350nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP25G-40S.](https://resource.fs.com/mall/products/60x60/100146.main.jpg)
FS for Mellanox Compatible SFP28 25G CWDM 1350nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#100146
#100146
US$379.00
FS P/N: CWDM-SFP25G-40SFS P/N: CWDM-SFP25G-40S
13 Solds
76 Reviews
2 Questions
Pre-order, Ship by 16 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox Compatible, 25G CWDM SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1350nm, 30km,LC, DOM)
Specifications
Part number
CWDM-SFP25G-30S
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1350nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML CWDM
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Power Consumption
1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR
TX and RX
Powerbudget
19dB
FEC Function
Supported
Protocols
MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 30km
Attenuator
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202301311539475frcqf.jpg)
Features
Leading Performance and Quality for 25G
Built-in Macom Drive Chip, the SFP28 transceiver offers high-speed, and low-power in 25G links.
Macom Drive Chip
Stable Transmission
≤1.3W
Low Power Consumption
CWDM DFB Laser
Ensure Performance
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231111120653uo3he4.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (2)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
76
0
0
0
0
T***r
United States
September 26, 2023
Finally received the product after 3 days. FS products are as good as always! Good product combined for 100G in a data center network and they are working as expected so far.
Verified Purchase
Helpful 13
Comment 0T***r
United States
September 26, 2023
Finally received the product after 3 days. FS products are as good as always! Good product combined for 100G in a data center network and they are working as expected so far.
Verified Purchase
Helpful 13
Comment 0T***r
United States
September 26, 2023
Finally received the product after 3 days. FS products are as good as always! Good product combined for 100G in a data center network and they are working as expected so far.
Verified Purchase
Helpful 13
Comment 0See all reviews
Resources
Recently Viewed