FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.
This picture is about C5E-UTPSGPVCRE-2M.

6.6ft (2m) Cat5e Snagless Unshielded (UTP) PVC Ethernet Network Patch Cable, Red

#63529
#63529

1GBase-T 24 AWG Oxygen-free Copper

1,40 € (Excl. VAT)
FS P/N: C5E-UTPSGPVCRE-2M
1,67 € (Incl. VAT)
FS P/N: C5E-UTPSGPVCRE-2M
2.3K Sold
7 Reviews
0 Question
14 In DE Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief.

Specifications
Cable Type
Cat5e Snagless Booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
PVC(Round)
Shielding Type
Unshielded (UTP)
Cable Color
Red
Operating Temperature
-20 to 60°C (-4 to 140°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Oxygen-free Copper
Standard Bandwidth
100MHz
* 100MHz is the standard bandwidth, 350MHz is a reference bandwidth. Our package is marked with 100MHz.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products

Features

Cat5e Snagless Unshielded (UTP) PVC Ethernet Network Patch Cable

Oxygen-free copper cable ensures signal transmission stable and efficient

Molded strain relief with snagless design, for easy operation

Unshielded twisted pair, suffering from external eletromagnetic interference

1. High quality PVC jacket material

PVC jacket material makes a special U.V process, which keeps cable dirt-resistant and durable.

2. Fast transmission speed

24AWG Oxygen-free copper cable with low resistance can support speeds up to 100M Ethernet, far and stable.

3. Durability and quality consistency

PE insulation material is used in each Cat5e patch cable, which has good property of electrical insulation and corrosion resistance.

4. Gold-plated connectors design

RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.

On the Importance of Network Management

Available in a variety of colors

RJ-45 transceivers with horizontal cable management panel and cable ties are included to provide organized management for your network.

Specifications

Cat5e Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief.

Specifications
Cable Type
Cat5e Snagless Booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
PVC(Round)
Shielding Type
Unshielded (UTP)
Cable Color
Red
Operating Temperature
-20 to 60°C (-4 to 140°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Oxygen-free Copper
Standard Bandwidth
100MHz
* 100MHz is the standard bandwidth, 350MHz is a reference bandwidth. Our package is marked with 100MHz.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Cat5e Interconnect
View products
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections for SMB IT Work
View products
Remote Management Cabling Connections
View products
Features
Cat5e Snagless Unshielded (UTP) PVC Ethernet Network Patch Cable

Oxygen-free copper cable ensures signal transmission stable and efficient

Molded strain relief with snagless design, for easy operation

Unshielded twisted pair, suffering from external eletromagnetic interference

1. High quality PVC jacket material

PVC jacket material makes a special U.V process, which keeps cable dirt-resistant and durable.

2. Fast transmission speed

24AWG Oxygen-free copper cable with low resistance can support speeds up to 100M Ethernet, far and stable.

3. Durability and quality consistency

PE insulation material is used in each Cat5e patch cable, which has good property of electrical insulation and corrosion resistance.

4. Gold-plated connectors design

RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.

On the Importance of Network Management

Available in a variety of colors

RJ-45 transceivers with horizontal cable management panel and cable ties are included to provide organized management for your network.

Questions & Answers

Customer Reviews

Resources

1,40 € (Excl. VAT)

1,67 € (Incl. VAT)

14 In DE Warehouse