Horizontal cable managers shall be capable of managing cables on the front and rear of any 19" rack. They ensure optimal cable radius to prevent deterioration or breakage. Flexible fingers maximize the care and protection of the equipment and cables, keeping the structured cabling system unhurt and totally functional. The removable cover makes it easy to add or remove bundled cables quickly.
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/800x800/29038.main.jpg)
Click to open expanded view
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/images/2022011642408123876.jpg)
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/60x60/29038.main.jpg)
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/60x60/29038.B.jpg)
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/60x60/29038.C.jpg)
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/60x60/29038.D.jpg)
![Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth This picture is about CMH-SFD1U.](https://resource.fs.com/mall/products/60x60/29038.E.jpeg)
Horizontal Single Sided Manager, 1RU, Finger Duct with Cover, 3.43 in. Depth
Hot #29038
Hot #29038
16,66 € (Incl. VAT)
FS P/N: CMH-SFD1U
134.1K Sold
87 Reviews
12 Questions
Models:
1289 in DE Warehouse, Get it by 31 Jul, 2024
937 in Global Warehouse, Get it by 12 Aug, 2024
1120 in Transit, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U Horizontal Cable Manager with Finger Duct
Specifications
Number of Rack Units
1U
Style
Finger Duct with Cover
Orientation
Horizontal
Product Type
Single Sided
Material
ABS
Cable Capacity (Theoretical Value)
48pcs (Cat6 24AWG)
Dimensions (HxWxD)
1.73"x19.00"x3.43" (44.0x482.6x87.0mm)
Weight
0.88lbs (0.45kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6
Nut x4
Environment
Indoor
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220409/16494734026250f77ad98f58.39677099.jpeg.webp)
Features
Route in/out the Cable Manager without Damage
Constructed with plastic material, the cable manager features a flexible design to decrease damage to the cables when they are routed in/out of the cable manager channel.
T-Shaped Flexible Fingers
Rounded Edges on Fingers
Integral Bend Radius Control
Functional Requirements for Easier Cabling and Maintenance
Provide complete access for high density copper or fiber cabling system in less rack space to speed installation and reduce maintenance costs.
Removable Dual Hinged Cover
Increased Finger Spacing and Channel Opening
Meet the Various Cable Management Needs
![](https://resource.fs.com/mall/fs_scene_images/20210915/16316916676141a3931a3fc0.78666594.jpeg.webp)
Required Mounting Hardware Included for Quick Installation
Protected by a kraft paper box with crush resistance and come with all the necessary installation hardware.
Number of Rack Spaces | 1U | 2U | 1U | 1U | 0U |
Style | Finger Duct with Cover | Finger Duct with Cover | D-rings | D-rings | D-rings |
Orientation | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal |
Product Type | Single Sided | Single Sided | Single Sided | Single Sided | Single Sided |
Panel Material | ABS | ABS | Steel, Powder-coated Black | Steel, Powder-coated Black | Steel, Powder-coated Black |
Installation | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails |
Cable Capacity ( Cat6 24AWG ) | 48pcs | 124pcs (Cat6 24AWG) | 83pcs | 55pcs | 30pcs |
Videos
Questions & Answers
Ask a question
All (12)Application (3)Installation (2)3D CAD File (1)Accessories (1)Bend Radius (1)Capacity (1)Certification (1)Compatibility (1)RoHS (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
75
12
0
0
0
H***i
Switzerland
April 09, 2024
Excellent! with good price.
Verified Purchase
Helpful 0
Comment 0K***e
Germany
March 01, 2024
Smooth durable plastic and the front cover has hinges that flip both upwards and down.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed