FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-FAP12LCDOM5.
03:03
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.
This picture is about FHD-FAP12LCDOM5.

FHD® Fiber Adapter Panel, 24 Fibers OM5 Multimode, 12x LC UPC Duplex (Lime Green) Adapter, Ceramic Sleeve

#203945
#203945

UPC 96F in 1U FHD® Enclosures

30,00 € (Excl. VAT)
FS P/N: FHD-FAP12LCDOM5
35,70 € (Incl. VAT)
FS P/N: FHD-FAP12LCDOM5
18 Sold
2 Reviews
2 Questions
Available for back order, Get It By Jul 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD Series of 12-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
12
Fiber Count
24 Fibers
Adapter Type
LC Duplex (Lime Green)
Fiber Mode
OM5 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
100G Interconnect
View products
25G Interconnect
View products
10G Interconnect
View products

Features

Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connections in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Versatile Solutions for Different Patching System
96 LC fibers in 1U space, used in conjunction with FHD (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
Number of Ports
12
12
12
12
18
18
Fiber Mode
OM5
OS2
OS2
OM4/OM3
OS2
OM4/OM3
Polish Type
UPC
UPC
APC
UPC
UPC
UPC
Adapter Color
Lime Green
Blue
Green
Aqua
Blue
Aqua
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned
Specifications

FHD Series of 12-port LC Duplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD (FS High Density) series adapter panel pre-loaded with fiber adapters provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
12
Fiber Count
24 Fibers
Adapter Type
LC Duplex (Lime Green)
Fiber Mode
OM5 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
RoHS Compliancy Status
Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
100G Interconnect
View products
25G Interconnect
View products
10G Interconnect
View products
Features
Provide Quick Connection and Deployment

FHD (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connections in main distribution, horizontal distribution, and equipment distribution areas.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Versatile Solutions for Different Patching System
96 LC fibers in 1U space, used in conjunction with FHD (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
LC Duplex
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
Number of Ports
12
12
12
12
18
18
Fiber Mode
OM5
OS2
OS2
OM4/OM3
OS2
OM4/OM3
Polish Type
UPC
UPC
APC
UPC
UPC
UPC
Adapter Color
Lime Green
Blue
Green
Aqua
Blue
Aqua
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Aligned

Questions & Answers

Customer Reviews

Resources

30,00 € (Excl. VAT)

35,70 € (Incl. VAT)

Available for back order