FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.
This picture is about FHD-2UFCE.

FHD High Density 2U Rack Mount Enclosure Unloaded, Sliding Drawer, Holds up to 8 x FHD Cassettes or Panels, 288 Fibers (LC)

#73205
#73205

8x FHD Cassettes/Panels

199,00 € (Excl. VAT)
FS P/N: FHD-2UFCE
236,81 € (Incl. VAT)
FS P/N: FHD-2UFCE
7.9K Sold
186 Reviews
11 Questions
7 In DE Warehouse, Get It By Apr 30, 2024
159 In Global Warehouse, Get It By May 14, 2024
20 Back in stock, Recently Get It By May 23, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD 2U High Density Sliding Fiber Enclosure Unloaded

FHD (FS High Density) 2U rack mount sliding fiber enclosure is designed to accept up to 8pcs FHD series cassettes or fiber adapter panels within a 2U space, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. The sliding drawer of fiber enclosure enables to slide to the front for maximum access to fiber connections. It is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
2U
Fiber Count
Up to 288 Fibers (LC) or 2,304 Fibers (MTP®-24)
Product Type
Sliding Enclosure
Cable Entry Direction
Side and Rear Entry
Material
Steel, Powder-coated Black
Door Material
PC, UL 94V-2
Door Type
Transparent, Removable
Loaded
Unloaded
Mounting Type
Rack Mount
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
3.46"x19.00"x17.00" (88.0x482.6x431.7mm)
Application
Accepts 8 FHD Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Provide Access for High Density Patching System

The enclosure offers exceptional accessibility with a fiber drawer that slides to the front for maximum access to fiber connections.

Offers better front & rear access and visibility to interior of the enclosure

Improves front access for lower installation cost and maintenance cost

8 open slots per tray for easy deployment of FHD (FS High Density) cassettes and panels

Accessories for Cabling Reliability
Each enclosure is shipped with an accessory pack that includes mounting screws, spools, bend radius brackets for proper installation and cable ties for cable management.
Bend Radius Bracket
Maintains proper bend radius to eliminate cable stress
Door Latch
Installs stably for better cable management and protection
Rubber Grommet
Cuts grommet flexibly as needed to accommodate cables
Number of Rack Spaces
1U/2U/4U
1U
1U
1U
1U
Max. Fiber Count (LC)
144/288/432
144
144
144
144
48
Capacity
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
2x FHD Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Sliding
Fixed
Sliding and Tilt-down
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Sliding drawer improves front access to cabling
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space
Specifications

FHD 2U High Density Sliding Fiber Enclosure Unloaded

FHD (FS High Density) 2U rack mount sliding fiber enclosure is designed to accept up to 8pcs FHD series cassettes or fiber adapter panels within a 2U space, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. The sliding drawer of fiber enclosure enables to slide to the front for maximum access to fiber connections. It is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area.

FHD High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Rack Spaces
2U
Fiber Count
Up to 288 Fibers (LC) or 2,304 Fibers (MTP®-24)
Product Type
Sliding Enclosure
Cable Entry Direction
Side and Rear Entry
Material
Steel, Powder-coated Black
Door Material
PC, UL 94V-2
Door Type
Transparent, Removable
Loaded
Unloaded
Mounting Type
Rack Mount
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
3.46"x19.00"x17.00" (88.0x482.6x431.7mm)
Application
Accepts 8 FHD Panels/Cassettes
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Provide Access for High Density Patching System

The enclosure offers exceptional accessibility with a fiber drawer that slides to the front for maximum access to fiber connections.

Offers better front & rear access and visibility to interior of the enclosure

Improves front access for lower installation cost and maintenance cost

8 open slots per tray for easy deployment of FHD (FS High Density) cassettes and panels

Accessories for Cabling Reliability
Each enclosure is shipped with an accessory pack that includes mounting screws, spools, bend radius brackets for proper installation and cable ties for cable management.
Bend Radius Bracket
Maintains proper bend radius to eliminate cable stress
Door Latch
Installs stably for better cable management and protection
Rubber Grommet
Cuts grommet flexibly as needed to accommodate cables
Number of Rack Spaces
1U/2U/4U
1U
1U
1U
1U
Max. Fiber Count (LC)
144/288/432
144
144
144
144
48
Capacity
4/8/12x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
4x FHD Cassettes or Panels
2x FHD Cassettes or Panels
Mounting Type
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Rack Mount
Wall Mount
Movement Type
Sliding
Fixed
Sliding and Tilt-down
Fixed
Fixed
Easy Access
yesyesyesyesyesyes
Integrated Cable Management
yesyesyesyesyesyes
Location Identification Label
yes
yes
Slack Management Spool
yesyesyes
yes
Field Splicing Application
yesyesyes
yes
Pre-terminated Option
yesyesyesyesyesyes
Feature
Sliding drawer improves front access to cabling
Tool-less removable top cover simplifies the operation
Sliding and 15° tilt-down drawer for easy deployment
Unique one-piece structure for fast deployment
Detachable design meets a variety of demands
Patching, cross-connect or splicing in a minimum space

Questions & Answers

Customer Reviews

Resources

199,00 € (Excl. VAT)

236,81 € (Incl. VAT)

7 In DE Warehouse
159 In Global Warehouse