Fiber slack management spools for FHD® (FS High Density) fiber enclosure effectively manage excess fiber cable slack, providing flexibility and the proper bend radius for cables. Features fiber retention tabs and fingers. Comes with one spool and adhesive mounts. Fiber slack management spools can be used in different types of fiber enclosures and can stack vertically based on actual requirements.
FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/products/550x550/70752.main.jpg)
Click to open expanded view
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/products/60x60/70752.main.jpg)
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/products/60x60/70752.B.jpg)
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/products/60x60/70752.C.jpg)
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/products/60x60/70752.D.jpg)
![Fiber Slack Management Spool for FHD® Fiber Enclosure This picture is about FHD-FMS.](https://resource.fs.com/mall/mainImg/60x60/20230228172143pqhmlg.jpg)
Fiber Slack Management Spool for FHD® Fiber Enclosure
#70752
#70752
2,62 € (Incl. VAT)
FS P/N: FHD-FMS
22K Sold
10 Reviews
7 Questions
137 in DE Warehouse, Get it by 31 Jul, 2024
365 in Global Warehouse, Get it by 12 Aug, 2024
80 in Transit, Get it by 4 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Fiber Slack Management Spools
Specifications
Part Number
FHD-FMS
Vendor Name
FS
Color
Black
Dimensions (HxW)
1.02''x3.94'' (26x100mm)
Material
ABS, UL 94V-0
Component
M4 Stud x1 and M4 Nut x1
Operating Temperature
0°C to 70°C
Storage Temperature
-40°C to 75°C
RoHS Compliancy Status
Compliant
Application
Matching for FHD® Series Enclosures
Features
Compact Design Allows Installation in Limited Area
True Craftsmanship in the Details
The slack spool provides flexibility and the proper bend radius for fiber cables.
Retention tabs and fingers maintain minimum bend radius control.
Rounded edges eliminate the risk of snagging and stress.
Modular Cabling Solution for Different Needs
Fiber slack management spools provide versatility and flexibility with a fully modular solution for various applications.
![](https://resource.fs.com/mall/fs_scene_images/20240513171439h1n8bu.jpg)
Application with Fixed Fiber Enclosure
![](https://resource.fs.com/mall/fs_scene_images/20240513171832idu1d6.jpg)
Application with Sliding Fiber Enclosure
![](https://resource.fs.com/mall/fs_scene_images/20240513171918w5th1d.jpg)
Application with Sliding and Tilt-down Enclosure
![](https://resource.fs.com/mall/fs_scene_images/202405131720093i01a3.jpg)
Application with Wall Mount Enclosure
Videos
Questions & Answers
Ask a question
All (7)Accessories (2)Matching Product (2)Application (1)Different Series (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
M***y
United States
May 09, 2022
Everything looks to be of good quality. Thank you very much for the fast and professional service you provided us in any case.
Verified Purchase
Helpful 1
Comment 0H***e
United Kingdom
October 10, 2021
Reception completely in accordance with the order. Short delivery time. Very happy with my purchase.
Verified Purchase
Helpful 3
Comment 0H***a
United States
August 18, 2021
I love buying from this place cause they always have the product that I need and the shipping is so fast.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed