FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.
This picture is about FHD-12LCDSMF.

FHD® Fiber Splice Cassette, 24 Fibers OS2 Single Mode,12 x LC Duplex (Blue), 0.3dB max

#178125
#178125

96F in 1U Field Splicing Applications

109,00 € (Excl. VAT)
FS P/N: FHD-12LCDSMF
129,71 € (Incl. VAT)
FS P/N: FHD-12LCDSMF
370 Sold
2 Reviews
4 Questions
8 in DE Warehouse, Get it by May 7, 2024
16 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD® 24 Fibers Optical Splice Cassette, 24 Strands OS2 9/125μm SMF

FHD® (FS High Density) splice cassette modules can house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, allow for clear labeling and logical organization of the fiber optic splices, and hold and protect up to 24 fusion splices. Splice cassettes eliminate the need for individual splice trays within FHD® series rack mount fiber enclosures and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campuses, government installations, data centers, and central offices.

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC Duplex (Blue)
Number of LC Port
12 Ports
Material of Splice Tray
ABS
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
LC Pigtail Length
50cm
Fiber Splice Jacket OD
0.9mm
Insertion Loss
0.3dB
Dimensions (HxWxD)
1.38''x 4.29''x 6.29'' (35x 109x 160mm)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Provide Connection and Deployment Quickly

FHD® (FS High Density) fiber splice cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ideal for Quick Field Splicing

Fiber splice cassette eliminates the need for external splice trays to get faster field splicing of pigtails.

Manage and Maintain Fiber Optic Links via Adapter Colors
Specifications

FHD® 24 Fibers Optical Splice Cassette, 24 Strands OS2 9/125μm SMF

FHD® (FS High Density) splice cassette modules can house and protect fiber optic splices, guarantee proper fiber cable management and bend radius control, allow for clear labeling and logical organization of the fiber optic splices, and hold and protect up to 24 fusion splices. Splice cassettes eliminate the need for individual splice trays within FHD® series rack mount fiber enclosures and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campuses, government installations, data centers, and central offices.

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC Duplex (Blue)
Number of LC Port
12 Ports
Material of Splice Tray
ABS
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
LC Pigtail Length
50cm
Fiber Splice Jacket OD
0.9mm
Insertion Loss
0.3dB
Dimensions (HxWxD)
1.38''x 4.29''x 6.29'' (35x 109x 160mm)
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Provide Connection and Deployment Quickly

FHD® (FS High Density) fiber splice cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ideal for Quick Field Splicing

Fiber splice cassette eliminates the need for external splice trays to get faster field splicing of pigtails.

Manage and Maintain Fiber Optic Links via Adapter Colors

Questions & Answers

Customer Reviews

Resources

109,00 € (Excl. VAT)

129,71 € (Incl. VAT)

8 in DE Warehouse
16 in Global Warehouse