The S3270-10TM switch features 10x 10/100/1000M RJ45 ports and 2x 2.5Gb SFP uplinks. It utilizes an all-optical network for point-to-point transmission, ensuring high-quality signal transmission without interference. Powered by an advanced Broadcom chip, it delivers a 30 Gbps switching capacity and a 22.32 Mpps forwarding rate. Its fanless design guarantees noise-free operation, reducing costs and power consumption.
This access switch provides a compact, cost-effective solution for carrier IP MAN and enterprise networks. With its high-performance hardware and FSOS platform, it supports features such as ACL, QinQ, and QoS. Its simple management mode and flexible installation cater to the requirements of any complex scenario.
Click to open expanded view
S3270-10TM, 10-Port Gigabit Ethernet L2+ Switch, 10 x Gigabit RJ45, with 2 x 2.5Gb SFP Uplinks, Broadcom Chip, Fanless
10-Port Gigabit Ethernet L2+ Switch, 10x Gigabit RJ45, with 2x 2.5Gb SFP Uplinks, Broadcom Chip, Fanless
Software Spotlights
Support SP, WRR, DRR, SP+WFQ, SP+WRR, SP+DRR queue scheduling
Support IEEE 802.1p and DSCP traffic classification
Support EEE (IEEE 802.3az compliant)
Support Voice VLAN, Port-based VLAN and IEEE 802.1Q VLAN
Support LACP
Support 802.1QINQ
Support Ethernet Ring Protection Switching (ERPS)
Support ACL
Support DHCP
Support STP, RSTP and MSTP
Support port mirroring
Support RIP, OSPF and static routing
Support Syslog, sFlow and SNMP
Support DHCP Server Relay/Snooping
Support Network Foundation Protection Policy (NFPP)
Support hardware CPU protection mechanism
Support IGMP v1/v2, IGMP snooping
Support the secure shell (SSH) and SNMP
Support HTTPS
Connectivity Solutions
Features
Low-power noise-free design, realizing 1000M to desktop quieter
CPU protection policy, ensuring the stability of the switch and nonstop services
RJ45 Ports | 10x 10/100/1000BASE-T | 24x 10/100/1000BASE-T | 48x 10/100/1000BASE-T | 10x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
SFP Ports | 2x 2.5G SFP | 4x 2.5G SFP | 4x 2.5G SFP | 2x 2.5G SFP | 4x 2.5G SFP |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Power Supply | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in |
Fan | Fanless | Fanless | 2 Built-in Fans | 1 Built-in Fans | 2 Built-in Fans |
VLAN, QoS, DHCP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
10-Port Gigabit Ethernet L2+ Switch, 10x Gigabit RJ45, with 2x 2.5Gb SFP Uplinks, Broadcom Chip, Fanless
The S3270-10TM switch features 10x 10/100/1000M RJ45 ports and 2x 2.5Gb SFP uplinks. It utilizes an all-optical network for point-to-point transmission, ensuring high-quality signal transmission without interference. Powered by an advanced Broadcom chip, it delivers a 30 Gbps switching capacity and a 22.32 Mpps forwarding rate. Its fanless design guarantees noise-free operation, reducing costs and power consumption.
This access switch provides a compact, cost-effective solution for carrier IP MAN and enterprise networks. With its high-performance hardware and FSOS platform, it supports features such as ACL, QinQ, and QoS. Its simple management mode and flexible installation cater to the requirements of any complex scenario.
Software Spotlights
Support SP, WRR, DRR, SP+WFQ, SP+WRR, SP+DRR queue scheduling
Support IEEE 802.1p and DSCP traffic classification
Support EEE (IEEE 802.3az compliant)
Support Voice VLAN, Port-based VLAN and IEEE 802.1Q VLAN
Support LACP
Support 802.1QINQ
Support Ethernet Ring Protection Switching (ERPS)
Support ACL
Support DHCP
Support STP, RSTP and MSTP
Support port mirroring
Support RIP, OSPF and static routing
Support Syslog, sFlow and SNMP
Support DHCP Server Relay/Snooping
Support Network Foundation Protection Policy (NFPP)
Support hardware CPU protection mechanism
Support IGMP v1/v2, IGMP snooping
Support the secure shell (SSH) and SNMP
Support HTTPS
Low-power noise-free design, realizing 1000M to desktop quieter
CPU protection policy, ensuring the stability of the switch and nonstop services
RJ45 Ports | 10x 10/100/1000BASE-T | 24x 10/100/1000BASE-T | 48x 10/100/1000BASE-T | 10x 10/100/1000BASE-T | 24x 10/100/1000BASE-T |
SFP Ports | 2x 2.5G SFP | 4x 2.5G SFP | 4x 2.5G SFP | 2x 2.5G SFP | 4x 2.5G SFP |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2+ |
Power Supply | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in | 1 Built-in |
Fan | Fanless | Fanless | 2 Built-in Fans | 1 Built-in Fans | 2 Built-in Fans |
VLAN, QoS, DHCP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Questions & Answers
Customer Reviews
Resources
189,00 € (Excl. VAT)
224,91 € (Incl. VAT)