FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.
This picture is about NS7440.

NS7440, 4U High-Density Server, 8 x Intel® Xeon® Scalable Processors, Up to 3TB of Memory, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

#150006
#150006
25.285,00 € (Excl. VAT)
FS P/N: NS7440
30.089,15 € (Incl. VAT)
FS P/N: NS7440
1 Sold
1 Review
7 Questions
4 In Global Warehouse, Get It By May 14, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

NS7440, 4U High-Density Server, 8 x Intel® Xeon® Scalable Processors, Up to 3TB of Memory, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

The FS 4U quad-node server architecture is market-proven and offers exceptional throughput, storage, networking, I/O, memory and processing power in a 4U form factor. It is a high-performance computing server with Intel C621 chipset. It supports 8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz. It supports up to ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node) and 6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node). Integrated BMC chip enables easy management. FS 4U quad-node server solutions are designed for simplified deployment and maintenance and are assembled with the highest quality to ensure continuous operation at maximum capacity.

Specifications
Form Factor
4U 4 Nodes
Processor
8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz
Chipset
Intel C621 Series Chipset
Memory
12 DIMM Slots - Support ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node)
Drive Bays
6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node)
RAM
Standard Configuration - 16x 32GB DDR4 2933MHz ECC DDR4 RDIMM
Hard Drives
Standard Configuration - 16x 4T 3.5'' SAS/7200PRM + 4x 2.5'' SSD/480GB/SATA 6Gb
Expansion Slots
4 PCIe 3.0 x16
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60
Power Supply
4x 1200W Titanium Redundant Power Supply
Ethernet
8x 1GBase-T Ports
Fans
8 Non-hot-swappable Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | VMware ESXi 7.0
Dimensions (HxWxD)
7''x17.6''x29.01'' (177x448x737mm)
Gross Weight
177lbs (80KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products

Features

Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance slot, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
2
2
Form Factors
4U 4 Nodes
2U 4 Nodes
DIMM Slots
12 Per Node
16 Per Node
Memory
Up to 3 TB Per Node
Up to 4 TB Per Node
Drive Bays
6x 3.5''/2.5''
3x 3.5''/2.5''
Power Supply
4x 1200W Titanium Redundant
2x 2200W Titanium Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yesyes
Specifications

NS7440, 4U High-Density Server, 8 x Intel® Xeon® Scalable Processors, Up to 3TB of Memory, 32 x 3.5''/2.5'' Hot-swap SAS/SATA/NVMe Drive Bays, 8 x RJ45 1GbE Ports, 1200W Redundant

The FS 4U quad-node server architecture is market-proven and offers exceptional throughput, storage, networking, I/O, memory and processing power in a 4U form factor. It is a high-performance computing server with Intel C621 chipset. It supports 8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz. It supports up to ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node) and 6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node). Integrated BMC chip enables easy management. FS 4U quad-node server solutions are designed for simplified deployment and maintenance and are assembled with the highest quality to ensure continuous operation at maximum capacity.

Specifications
Form Factor
4U 4 Nodes
Processor
8x Intel Xeon Silver 4210R Processor-2.40GHz/13.75MB/10C/20T/100W/2UpI/2400MHz
Chipset
Intel C621 Series Chipset
Memory
12 DIMM Slots - Support ECC 3DS LRDIMM or RDIMM DDR4 2933MHz, Up to 3TB (Per node)
Drive Bays
6x 3.5''/2.5'' SATA/SAS + 2x 3.5''/2.5'' SATA/SAS/NVMe Hot-swappable Drive Bays (Per node)
RAM
Standard Configuration - 16x 32GB DDR4 2933MHz ECC DDR4 RDIMM
Hard Drives
Standard Configuration - 16x 4T 3.5'' SAS/7200PRM + 4x 2.5'' SSD/480GB/SATA 6Gb
Expansion Slots
4 PCIe 3.0 x16
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60
Power Supply
4x 1200W Titanium Redundant Power Supply
Ethernet
8x 1GBase-T Ports
Fans
8 Non-hot-swappable Fans
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | VMware ESXi 7.0
Dimensions (HxWxD)
7''x17.6''x29.01'' (177x448x737mm)
Gross Weight
177lbs (80KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products
Features
Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance slot, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
2
2
Form Factors
4U 4 Nodes
2U 4 Nodes
DIMM Slots
12 Per Node
16 Per Node
Memory
Up to 3 TB Per Node
Up to 4 TB Per Node
Drive Bays
6x 3.5''/2.5''
3x 3.5''/2.5''
Power Supply
4x 1200W Titanium Redundant
2x 2200W Titanium Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yesyes

Questions & Answers

Customer Reviews

Resources

25.285,00 € (Excl. VAT)

30.089,15 € (Incl. VAT)

4 In Global Warehouse