FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 12FMTPOM5.
01:10
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 12FMTPOM5.
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized Length MTP®-12 (Female) to MTP®-12 (Female) OM5 Multimode Elite Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Lime Green

#116395
#116395

SWDM Solutions

73,00 € (Excl. VAT)
FS P/N: 12FMTPOM5
86,87 € (Incl. VAT)
FS P/N: 12FMTPOM5
90 Sold
14 Reviews
2 Questions
Pre-order, Ship by 01 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP® Female to MTP® Female OM5 Multimode Trunk Cable

MTP® trunk cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

OM5 fibers are 100% standards compliant meeting all OM3 and OM4 specifications, with an additional requirement for Differential Mode Delay (DMD) that compensates for modal and chromatic dispersion. And they include additional bandwidth characterization at 953 nm to support extended distances when using SWDM. OM5 fibers apply to data centers which require quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector Type
US Conec MTP®-MTP Female (Pinless)
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
RoHS Compliancy Status
Compliant
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Effectivemodal Bandwidth (at 850nm)
≥4700mHz·km
Effectivemodal Bandwidth (at 953nm)
≥2470mHz·km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100G Trunk Cabling
See more
100G Trunk Cabling
View products
40G Parallel Patching
View products
40G Trunk Cabling
View products

Features

Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Bend Insensitive Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Specifications

MTP® Female to MTP® Female OM5 Multimode Trunk Cable

MTP® trunk cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

OM5 fibers are 100% standards compliant meeting all OM3 and OM4 specifications, with an additional requirement for Differential Mode Delay (DMD) that compensates for modal and chromatic dispersion. And they include additional bandwidth characterization at 953 nm to support extended distances when using SWDM. OM5 fibers apply to data centers which require quick infrastructure deployment with extended reach that want to maintain bandwidth throughout the infrastructure.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector Type
US Conec MTP®-MTP Female (Pinless)
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
RoHS Compliancy Status
Compliant
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Effectivemodal Bandwidth (at 850nm)
≥4700mHz·km
Effectivemodal Bandwidth (at 953nm)
≥2470mHz·km
Jacket OD
3.0mm
Cable Jacket
Plenum (OFNP)
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100G Trunk Cabling
See more
100G Trunk Cabling
View products
40G Parallel Patching
View products
40G Trunk Cabling
View products
Features
Superior Workmanship Guarantees Stable Transmission

MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® Connector

Deliver stable signals and achieves flexible system design.

Bend Insensitive Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers

Customer Reviews

Resources

73,00 € (Excl. VAT)

86,87 € (Incl. VAT)

Pre-order