NEOCLEAN-R2 wipes away contaminants from optical connector end face with ease. The cleaning tape does not produce dust, and provides special cleaning strength while resisting foreign particles to mix into the tape. The main body also is made from anti-static material. The tape advance mechanism has been simplified, reducing the number of assembly parts to the minimum resulting in cost reductions for both manufacturing and assembly.
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/550x550/fs19be70ppy720191024175126.jpg)
Click to open expanded view
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs196aqzjcel20191024175126.jpg)
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs19z9lcxec420191024175126.jpg)
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs1902zfffw920191024175126.jpg)
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs19m9la8mx420191024175126.jpg)
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs19xw0zx4as20191024175125.jpg)
![NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times) This picture is about ATC-NE-R2.](https://resource.fs.com/mall/products/60x60/fs19waptk2ma20191024175125.jpg)
NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400+ Times)
Hot #91449
Hot #91449
45,22 € (Incl. VAT)
FS P/N: ATC-NE-R2
8.9K Sold
8 Reviews
4 Questions
220 in DE Warehouse, Get it by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
3-Year Warranty
NEOCLEAN-R2 Fiber Optic Cassette Cleaner for LC/SC/FC/ST/MU/MTP/MPO Connectors (400 Times)
Specifications
Configuration Type
Cassette Cleaner
Model Number
ATC-NE-R2
Applicable Connector
LC/SC/FC/ST/MU/MTP/MPO
No. of Cleanings
≥ 400 times
Tape Replaceable
No
Dimensions
4.5''x2.2''x1.0'' (115x55x25mm)
* NTT-AT provides NEOCLEAN-E cleaners to FS.COM. Check the
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220526/1653535137628ef1a1a19675.75676486.jpeg.webp)
Features
Sliding Cleaning Design Simplifies Optical Fiber Cleaning
Wipe away contaminants from optical connector end face with ease.
400+ Clean Times
Provide a consistent and dependable cleaning every time.
Robust Cloth
Provide special cleaning strength without producing dust.
Anti-static Material
Resist foreign particles to mix into the tape.
Compatible with LC/SC/FC/ST/MU/MTP/MPO Connectors
Widely used in multiple optical connectors to meet your diverse cleaning needs with stable and reliable cleaning performance.
Questions & Answers
Ask a question
All (4)Application (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
G***y
United States
September 21, 2022
Super fast shipping as always and shipping packaging always very well done. Product as advertised, easy to use and very ergonomic.
Verified Purchase
Helpful 0
Comment 0B***E
Romania
January 14, 2022
Professional, reliable, in line with specification and description.
Verified Purchase
Helpful 1
Comment 0R***u
Canada
July 20, 2021
the ordering is painless customer service is excellent and the cassette works as described
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed