FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-RB.
This picture is about M6200-RB.
This picture is about M6200-RB.
This picture is about M6200-RB.
This picture is about M6200-RB.
This picture is about M6200-RB.

M6200-RB, 1 x 2 Single Fiber DWDM Red/Blue Filter

#107369
#107369

3-Port Filter TFF Technology

329,00 € (Excl. VAT)
FS P/N: M6200-RB
391,51 € (Incl. VAT)
FS P/N: M6200-RB
123 Sold
7 Reviews
6 Questions
Available for back order, Get It By Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

1x2 Single Fiber DWDM Red/Blue C Band Filter

The DWDM Red/Blue band filter is 3-port filter that separates or combines Red band wavelength signals and Blue band wavelength signals in C band.It's designed for amplifying the Bi-directional signals in a single fiber DWDM system and high power amplification system.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Pass Band Wavelength Range
1529.35-1541.55nm(CH45-CH60)
Reflect Band Wavelength Range
1548.31-1560.81nm(CH21-CH36)
Channel Insertion Loss
Pass ≤ 0.8dB
Reflection ≤ 0.6dB
Channel Ripple
≤ 0.3dB
Adjacent channel Isolation
≥ 30dB
Non-adjacent channel Isolation
≥ 12dB
Return Loss
≥ 50dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.1dB
Polarization Mode Dispersion
≤ 0.1ps
Power Handling
≤ 300mW
Temperature
Operating -5 to 70℃ (23 to 158°F)
Storage -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products

Features

Passive DWDM Red/Blue Filter Module
The DWDM Red/Blue band filter is designed to separate or combine Red band wavelength signals and Blue band wavelength signals in the C band.
Pass≤ 0.8dB, Reflection≤ 0.6dB, Low Insertion Loss
≥ 30dB, High Channel Isolation
TFF Technology, Ensure Stable Working Environment
Amplify Bi-directional Signals in DWDM Single Fiber Solution
In the DWDM long-distance BIDI transmission, the Red/Blue Filter is used to separate and aggregate the red-band and blue-band signals to complete the amplification of the two-way signal.
Ethernet
SAN
OTN
Native Video Services
SONET/SDH
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

1x2 Single Fiber DWDM Red/Blue C Band Filter

The DWDM Red/Blue band filter is 3-port filter that separates or combines Red band wavelength signals and Blue band wavelength signals in C band.It's designed for amplifying the Bi-directional signals in a single fiber DWDM system and high power amplification system.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Pass Band Wavelength Range
1529.35-1541.55nm(CH45-CH60)
Reflect Band Wavelength Range
1548.31-1560.81nm(CH21-CH36)
Channel Insertion Loss
Pass ≤ 0.8dB
Reflection ≤ 0.6dB
Channel Ripple
≤ 0.3dB
Adjacent channel Isolation
≥ 30dB
Non-adjacent channel Isolation
≥ 12dB
Return Loss
≥ 50dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.1dB
Polarization Mode Dispersion
≤ 0.1ps
Power Handling
≤ 300mW
Temperature
Operating -5 to 70℃ (23 to 158°F)
Storage -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Features
Passive DWDM Red/Blue Filter Module
The DWDM Red/Blue band filter is designed to separate or combine Red band wavelength signals and Blue band wavelength signals in the C band.
Pass≤ 0.8dB, Reflection≤ 0.6dB, Low Insertion Loss
≥ 30dB, High Channel Isolation
TFF Technology, Ensure Stable Working Environment
Amplify Bi-directional Signals in DWDM Single Fiber Solution
In the DWDM long-distance BIDI transmission, the Red/Blue Filter is used to separate and aggregate the red-band and blue-band signals to complete the amplification of the two-way signal.
Ethernet
SAN
OTN
Native Video Services
SONET/SDH
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Real-time Email Notification
Optical Performance Monitoring
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

329,00 € (Excl. VAT)

391,51 € (Incl. VAT)

Available for back order