FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.
This picture is about M6200-DCM40.

M6200-DCM40, 40KM DCF-based Passive Dispersion Compensation Module, 1-Slot, LC/UPC

Hot #118368
Hot #118368

4.0dB IL 0.3ps PMD M6200 Series Chassis

769,00 € (Excl. VAT)
FS P/N: M6200-DCM40
915,11 € (Incl. VAT)
FS P/N: M6200-DCM40
310 Sold
7 Reviews
7 Questions
14 In Global Warehouse, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency,which can be used with M6200 series EDFA and OEO.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1525nm-1565nm)
Dispersion @1545nm (ps/nm)
-670±20
Connector
LC/UPC
Insertion Loss
≤4.0dB
Housing
Pluggable Module (Occupies 1-slot in M6200 managed chassis)
Polarization Mode Dispersion
≤0.3ps
Polarization Dependence Loss
≤0.1dB
Operating Temperature
-5 to 70℃ (23 to 158℉)
Storage Temperature
-40 to 85℃ (-40 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Scenario 4
View products

Features

Completely Passive Dispersion Compensation
Provide a high-speed network and a high degree of freedom connection budget.
Dispersion @1545nm: -670±20ps/nm
Low Insertion Loss ≤ 4.0dB
Extending Reach of DWDM Services

The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals to further without regeneration by connecting with the M6200 series EDFA and OEO.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency,which can be used with M6200 series EDFA and OEO.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1525nm-1565nm)
Dispersion @1545nm (ps/nm)
-670±20
Connector
LC/UPC
Insertion Loss
≤4.0dB
Housing
Pluggable Module (Occupies 1-slot in M6200 managed chassis)
Polarization Mode Dispersion
≤0.3ps
Polarization Dependence Loss
≤0.1dB
Operating Temperature
-5 to 70℃ (23 to 158℉)
Storage Temperature
-40 to 85℃ (-40 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
See more
Scenario 1
View products
Scenario 2
View products
Scenario 3
View products
Scenario 4
View products
Features
Completely Passive Dispersion Compensation
Provide a high-speed network and a high degree of freedom connection budget.
Dispersion @1545nm: -670±20ps/nm
Low Insertion Loss ≤ 4.0dB
Extending Reach of DWDM Services

The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals to further without regeneration by connecting with the M6200 series EDFA and OEO.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

769,00 € (Excl. VAT)

915,11 € (Incl. VAT)

14 In Global Warehouse