FREE SHIPPING on Orders Over US$79
United States
PLC Splitters
12 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot
1x21x81x161x32+NaN

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

50:50 | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
US$5.90
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot
1x31x41x61x81x91x121x161x24+NaN

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

50:50 | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
US$8.50
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot
1x21x41x16Customized+NaN

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
US$47.00
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette
1x21x4+NaN

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
US$45.00
1 x 32 Single Mode PLC Splitter, 1U Rack Mount
1x16+NaN

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
US$110.00
1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded
+NaN

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U 19" | SPCC | 3x PLC LGX Cassettes
US$73.00
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
US$12.00
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette
1x41x81x16+NaN

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
US$35.00
1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC
New
1x41x8+NaN

1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC

50:50 | ≤4.1dB IL | ≤0.2dB PDL | FHD® Box
US$35.00
1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC
New
1x21x41x8+NaN

1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC

50:50 | ≤13.8dB IL | ≤0.3dB PDL | FHD® Box
US$69.00
1 x 4 Single Mode PLC Splitter, ABS Module, SC/APC, 900μm
Customized+NaN

1 x 4 Single Mode PLC Splitter, ABS Module, SC/APC, 900μm

50:50 | ≤7.3dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
US$11.00
1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

50/50 | ≤24dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
US$569.00
PLC Splitters
Series
Configuration Type
Connector Type
Filter
12 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

50:50 | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
US$5.90
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

50:50 | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
US$8.50
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
US$47.00
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
US$45.00
1 x 32 Single Mode PLC Splitter, 1U Rack Mount

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

50:50 | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
US$110.00
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
US$12.00
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

50:50 | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
US$35.00
1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC
New

1 x 2 Single Mode PLC Splitter, Standard FHD® Cassette, SC/APC

50:50 | ≤4.1dB IL | ≤0.2dB PDL | FHD® Box
US$35.00
1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC
New

1 x 16 Single Mode PLC Splitter, Standard FHD® Cassette, LC/APC

50:50 | ≤13.8dB IL | ≤0.3dB PDL | FHD® Box
US$69.00
1 x 4 Single Mode PLC Splitter, ABS Module, SC/APC, 900μm

1 x 4 Single Mode PLC Splitter, ABS Module, SC/APC, 900μm

50:50 | ≤7.3dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
US$11.00
1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

1 x 128 Single Mode PLC Splitter, ABS Module, SC/UPC, 2.0mm

50/50 | ≤24dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
US$569.00