FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.
This picture is about SFP-10GSR-85.

Arista Networks SFP-10G-SRL Compatible SFP+ 10GBASE-SRL 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module

Hot #36982
Hot #36982

VCSEL Data Center ≤1W Duplex LC MMF

£22.80 inc. VAT
FS P/N: SFP-10GSR-85
2.2K Sold
362 Reviews
0 Question
6865 in UK Warehouse, Get it by 14 06 2024
4180 in Global Warehouse, Get it by 26 06 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Networks SFP-10G-SRL Compatible 10GBASE-SRL SFP+ Transceiver Module (MMF, 850nm, 100m, LC, DOM)

Specifications
Arista Networks Compatible
SFP-10G-SRL
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
100m@OM3
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
≤1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 40G gear, and still connect it to the existing 10G sites.
Connect New 40G Sites to Legacy 10G Sites
Full Utilize Your 40G Port Bandwidth
Re-use 10G Optics in New 40G Ports
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging

Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &

data center applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network

The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.

Data Rate (Max)
10Gbps
10Gbps
10Gbps
10Gbps
Wavelength
850nm
1310nm
1310nm
1310nm
Cable Distance (Max)
300m@OM3
400m@OM4
220m@OM3
300m@SMF
2km@SMF
10km@SMF
Cable Type
MMF
MMF/SMF
SMF
SMF
TX Power
-7.3~-1dBm
-6.5~-0.5dBm
-8.2~0.5dBm
-8.2~0.5dBm
Receiver Sensitivity
<-11.1dBm
< -8.4dBm
<-12.6dBm
<-14.4dBm
Power Consumption
≤1W
≤1W
≤1W
≤1W
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
308
50
4
0
0

О***й

Russian Federation

24 May 2018
5.0
Покупали модуль Juniper Networks QFX-SFP-10GE-USR. Сработано очень быстро, часть заказа была на складе, другую часть под заказ. Нам удобна была отгрузка всего за два дня, не разбивая доставку. Все доставили как нам удобно. спасибо за подбор трансивера и грамотную консультацию, что с чем коннектится. приятно работать с такими компаниями.
Verified Purchase
Helpful 0
Comment 0

О***й

Russian Federation

24 May 2018
5.0
Покупали модуль Juniper Networks QFX-SFP-10GE-USR. Сработано очень быстро, часть заказа была на складе, другую часть под заказ. Нам удобна была отгрузка всего за два дня, не разбивая доставку. Все доставили как нам удобно. спасибо за подбор трансивера и грамотную консультацию, что с чем коннектится. приятно работать с такими компаниями.
Verified Purchase
Helpful 0
Comment 0

A***n

France

13 May 2018
5.0
J'ai acheté ce module SFP+ 10g, il fonctionne tout à fait. La livraison a été rapide également, je conseille vivement ce site !!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed