When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. D-4FXO can be flexibly configured in an IP PBX D302/D503 to expand its functionality. It supports 4 FXO per board and any two boards of the same series can be mixed according to your specific needs. Plugging and unplugging modules need to be done after the power off.
Telephone cards, and IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.
Click to open expanded view
D-4FXO,4 FXO Ports,Analog Telephony Card for IP PBX-D302/D503
D-4FXO, Configurable 4 FXO Analog Telephone Ports, Telephony Card for IP PBX D302/D503
Connectivity Solutions
Features
The FXO port connects the telephone system to the line provider, enabling communication between internal and external users of the enterprise.
D302/D503 equipped with this telephony card (two) supports up to 8 analog trunks and expands services more flexibly.
Matching IP PBX | PBX-D302/D503 | PBX-D302/D503 | PBX-D302/D503 | PBX-D503 |
4 FXS | — | — | — | |
4 FXO | — | — | — | |
2 FXU | — | — | — | |
E1/T1 | — | — | — | |
Standard Interface | RJ11 | RJ11 | RJ11 | RJ48 |
Operating Temperature | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C |
Humidity | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing |
Dimensions | 88.5×132mm | 88.5×132mm | 88.5×132mm | 88.5×132mm |
D-4FXO, Configurable 4 FXO Analog Telephone Ports, Telephony Card for IP PBX D302/D503
When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX. D-4FXO can be flexibly configured in an IP PBX D302/D503 to expand its functionality. It supports 4 FXO per board and any two boards of the same series can be mixed according to your specific needs. Plugging and unplugging modules need to be done after the power off.
Telephone cards, and IP PBX, together with other devices, like fax and analog phones allow large and medium-sized businesses to build powerful and scalable unified communication and collaboration solutions.
The FXO port connects the telephone system to the line provider, enabling communication between internal and external users of the enterprise.
D302/D503 equipped with this telephony card (two) supports up to 8 analog trunks and expands services more flexibly.
Matching IP PBX | PBX-D302/D503 | PBX-D302/D503 | PBX-D302/D503 | PBX-D503 |
4 FXS | — | — | — | |
4 FXO | — | — | — | |
2 FXU | — | — | — | |
E1/T1 | — | — | — | |
Standard Interface | RJ11 | RJ11 | RJ11 | RJ48 |
Operating Temperature | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C | 0°C to 40°C |
Humidity | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing | 5%-95% Non-Condensing |
Dimensions | 88.5×132mm | 88.5×132mm | 88.5×132mm | 88.5×132mm |
Questions & Answers
Customer Reviews
Resources
US$139.00