FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.
This picture is about AP-U24P1101U.

Customized 110-Style Angled Patch Panel, 24-Port, 1RU, Cable Management Bar Included

#191619
#191619

Terminate 24–28 AWG Cable PoE+

US$87.00
FS P/N: AP-U24P1101U
Import Fees Included
FS P/N: AP-U24P1101U
0 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
Pre-order, Ship by 21 Jun, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 110-Style Angled Patch Panel, 24-Port, 1RU, Cable Management Bar Included

The Customized 24-port angled patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs. The angled design facilitates proper bend radius control to manage the cable.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC
Operating Temperature Range
-20 to 60°C (-4 to 140°F)
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Angled
Dimensions (HxWxD)
1.74"x19"x8.07" (44x482.5x205mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

1G Interconnect
View products
RJ45 Interconnect
View products

Features

Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable back bar keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Compatible with Cat6a, Cat6, and Cat5e Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

Customized 110-Style Angled Patch Panel, 24-Port, 1RU, Cable Management Bar Included

The Customized 24-port angled patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat5e/Cat6/Cat6a ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs. The angled design facilitates proper bend radius control to manage the cable.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC
Operating Temperature Range
-20 to 60°C (-4 to 140°F)
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Angled
Dimensions (HxWxD)
1.74"x19"x8.07" (44x482.5x205mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
1G Interconnect
View products
RJ45 Interconnect
View products
Features
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitates quick and easy installations, and it is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Detachable back bar keeps patch cables neat and tidy

Disconnection modules can fix the wires and improve stability

Numbered and labeled ports for easy identification and reference

Compatible with Cat6a, Cat6, and Cat5e Cabling
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

US$87.00

Pre-order