FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.
This picture is about PDU-L6324I-VSW.

6.24kW Single-Phase 30A/208V Switched PDU, 21 C13 & 3 C19 Outlets, NEMA L6-30P Plug, 10ft Cord, 0U Vertical

#74157
#74157

30A/208V 10ft(3m) 6.24kW 0U

1.663,62 € (Incl. VAT)
FS P/N: PDU-L6324I-VSW
25 Sold
3 Reviews
8 Questions
19 in Transit, Get it by 17 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
160,00 € via DHL Express Domestic®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

6.24kW Single-Phase 30A/208V Switched PDU, 21 C13 & 3 C19 Outlets, NEMA L6-30P Plug, 10ft Cord, 0U Vertical

Switched PDU can locally monitor load level and avoid potential overloads with a LCD hot swapping display, as well as remotely control individual outlets for the rebooting of locked equipment to avoid costly service calls, custom power-on/power-off sequences and load-shedding of non-essential loads during blackouts to extend battery backup runtime for critical equipment. The PDUs network interface connects to an Ethernet jack. Remote users can switch each of the PDUs outlets on or off via SNMP and Web.Remote outlet level control allows on/off power cycling to remotely restart equipment and limits unauthorized use of individual outlets to reduce downtime.Outlet power sequencing and grouping allows the user to specify the device power-on or power-down sequence to avoid overloading the circuit due to inrush current or load reduction to save energy.

Specifications
PDU Type
Switched
Phase
Single-phase
Socket Type
21 C13 & 3 C19
Plug Type
NEMA L6-30P
Rating Current
30A
Rating Voltage
208V
Load Capacity
6.24kW
Frequency Compatibility
50/60Hz
Cord Length
10ft(3m)
Cord Gauge
10AWG
No. of Rack Spaces
Vertical (0U)
Dimensions (HxWxD)
72.05""x2.2"x2.01" (1830x56x52mm)
Ammeter
LCD Hot Swapping
Circuit Breaker
2, Magnetic-hydraulic
Toolless Mounting Peg
Unmovable
Rack Mount Brackets
Removable
Material of Construction
Metal Plate
Network Connection
10/100Base-T
Operating Temperature
0°C~55°C (32°F ~ 131°F)
Relative Humidity
10~95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Power Distribution Solution
View products
Server Room Power Distribution Solution
View products

Features

Switched PDU Application
The accessing method includes SNMP (V1/V2C/V3), Telnet, Serial Access. And it provides immediate updates about power events via email, SMS text, or SNMP traps.
Monitoring of current and voltage to prevent circuit overloads
Offer real-time monitoring via network and web browse
Temperature and humidity monitoring with optional sensor
Remotely monitoring and controlling each outlet
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets.

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible.

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes
Specifications

6.24kW Single-Phase 30A/208V Switched PDU, 21 C13 & 3 C19 Outlets, NEMA L6-30P Plug, 10ft Cord, 0U Vertical

Switched PDU can locally monitor load level and avoid potential overloads with a LCD hot swapping display, as well as remotely control individual outlets for the rebooting of locked equipment to avoid costly service calls, custom power-on/power-off sequences and load-shedding of non-essential loads during blackouts to extend battery backup runtime for critical equipment. The PDUs network interface connects to an Ethernet jack. Remote users can switch each of the PDUs outlets on or off via SNMP and Web.Remote outlet level control allows on/off power cycling to remotely restart equipment and limits unauthorized use of individual outlets to reduce downtime.Outlet power sequencing and grouping allows the user to specify the device power-on or power-down sequence to avoid overloading the circuit due to inrush current or load reduction to save energy.

Specifications
PDU Type
Switched
Phase
Single-phase
Socket Type
21 C13 & 3 C19
Plug Type
NEMA L6-30P
Rating Current
30A
Rating Voltage
208V
Load Capacity
6.24kW
Frequency Compatibility
50/60Hz
Cord Length
10ft(3m)
Cord Gauge
10AWG
No. of Rack Spaces
Vertical (0U)
Dimensions (HxWxD)
72.05""x2.2"x2.01" (1830x56x52mm)
Ammeter
LCD Hot Swapping
Circuit Breaker
2, Magnetic-hydraulic
Toolless Mounting Peg
Unmovable
Rack Mount Brackets
Removable
Material of Construction
Metal Plate
Network Connection
10/100Base-T
Operating Temperature
0°C~55°C (32°F ~ 131°F)
Relative Humidity
10~95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Power Distribution Solution
View products
Server Room Power Distribution Solution
View products
Features
Switched PDU Application
The accessing method includes SNMP (V1/V2C/V3), Telnet, Serial Access. And it provides immediate updates about power events via email, SMS text, or SNMP traps.
Monitoring of current and voltage to prevent circuit overloads
Offer real-time monitoring via network and web browse
Temperature and humidity monitoring with optional sensor
Remotely monitoring and controlling each outlet
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets.

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible.

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes

Questions & Answers

Customer Reviews

Resources

1.663,62 € (Incl. VAT)

19 in Transit