FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.
This picture is about PDU-2PE24I-VME.

7.36kW Single-Phase 32A/230V Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug, 10ft Cord, 0U Vertical

#74154
#74154

32A/230V 10ft(3m) 7.36kW 0U

498,61 € (Incl. VAT)
FS P/N: PDU-2PE24I-VME
448 Sold
9 Reviews
13 Questions
1 in DE Warehouse, Get it by 31 Jul, 2024
12 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
38,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty

7.36kW Single-Phase 32A/230V Metered PDU, 20 C13 & 4 C19 Outlets, IEC309 32A 2P+E Plug, 10ft Cord, 0U Vertical

Metered PDU provides local real-time monitoring capability and avoid potential overloads with an LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator, or mains input power source. It occupies zero U of valuable rack space, which allows space for more equipment in the rack.It is perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.

Specifications
PDU Type
Metered
Phase
Single-phase
Socket Type
20 C13 & 4 C19
Plug Type
IEC60309 32A 2P+E
Rating Current
32A
Rating Voltage
230V
Load Capacity
7.36kW
Frequency Compatibility
50/60Hz
Cord Length
10ft(3m)
Cord Gauge
10AWG
No. of Rack Spaces
Vertical (0U)
Dimensions (HxWxD)
70"x2.2"x1.75" (1778x56x44.5mm)
Ammeter
LCD Hot Swapping
Circuit Breaker
2, Magnetic-hydraulic
Toolless Mounting Peg
Unmovable
Rack Mount Brackets
Unmovable
Material of Construction
Aluminium Alloy
Screws
Included
Operating Temperature
0°C~50°C
Relative Humidity
0~95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Prevent Outages Before They Occur
With local/remote monitoring features, PDU protects your critical load.
Monitoring of current and voltage to prevent circuit overloads
Real-time monitoring via network connection and web browse
Temperature and humidity monitoring with optional sensor
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets.

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes
Questions & Answers
Ask a question
All (13)Application (3)Compatibility (1)Connector (1)Wire Gauge (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
9
0
0
0
0

T***e

Australia

August 04, 2022
5.0
We have received all our cabling, optics, PDU's and rack accessories. Everything looks great and I'm happy with the quality of the rack accessories etc.
Verified Purchase
Helpful 0
Comment 0

P***p

Australia

November 08, 2021
5.0
Used this in the main A/V closet for our house behind a wall mounted rack. It has worked out great for us and was very easy to mount. Very sturdy and good quality construction. I would definitely recommend and would but again. Has met sand exceeded all of my expectations.
Verified Purchase
Helpful 0
Comment 0

F***a

Ecuador

July 08, 2021
5.0
Works as stated! Ease to tell how much power you are using.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed