Switched Metered-by-Outlet PDU provides Local/Remote real-time monitoring capability and avoid potential overloads with a LCD hot swapping display while offering reliable, rack-mount, multi-outlet power distribution from any protected UPS, generator or mains input power source.Users can access, configure, and control the PDU's outlet metering through a secure Web, SNMP, command line interface, or Telnet interface. The switch feature provides remote power on/off socket level control for power cycling to remotely reboot the device and limit unauthorized use of individual outlets, and enables advanced user-customizable power control.It perfectly suited for high-density IT environments and ideal for data centers, server rooms and network wiring closets.
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/20220725164003e448oo.jpg)
Click to open expanded view
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/60x60/20220725164003e448oo.jpg)
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/60x60/20220725164012wur8hs.jpg)
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/60x60/202207251640162tesdt.jpg)
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/60x60/20220725164025muurme.jpg)
![Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical This picture is about PDU-2PE24I-VME.](https://resource.fs.com/mall/mainImg/60x60/20220725164033fjx16s.jpg)
Single-Phase 32A/120V Switched Metered-by-Outlet PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical
Single-Phase 32A/120V Switched PDU, 21 IEC320 C13 & 3 C19 Outlets, IEC309 32A 2P + E Plug, 10ft Cord, 0U Vertical
![](https://resource.fs.com/mall/fs_scene_images/20220801160248dunxyi.jpg)
Ensure the efficient distribution of power in demanding data centers and network closets.
Hot-swappable Ammeter
Replace and upgrade the ammeter without affecting power
Circuit Breaker
Identify faulty power supplies and react to tripped breakers
Pure Copper Chip Power Cord
The long length reaches distant power sources, more flexible.
PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
T***y
Canada