FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.
This picture is about PDU-2PE42I-VMO.

7.36kW Single-Phase 32A/230V Monitored PDU, 36 C13 & 6 C19 Outlets, IEC 309 32A 2P+E Plug, 10ft Cord, 0U Vertical

#74156
#74156

32A/230V 10ft(3m) 7.36kW 0U

653,31 € (Incl. VAT)
FS P/N: PDU-2PE42I-VMO
1.1K Sold
9 Reviews
28 Questions
19 in Global Warehouse, Get it by 9 Aug, 2024
10 in Transit, Get it by 10 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
150,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty

7.36kW Single-Phase 32A/230V Monitored PDU, 36 C13 & 6 C19 Outlets, IEC 309 32A 2P+E Plug, 10ft Cord, 0U Vertical

Power status can be monitored over the RS485 communication interface, or locally by using the LCD hot swapping display to warn of potential overloads. It supports user-specified alarm notification thresholds and enables the data center managers can evaluate energy usage trends and ensure maximum uptime.Remote and local monitoring enables off-site and on-site tracking of PDU vital signs and provides egress control for individual and network customers.Digital display that provides visualization of current strength, voltage, power, IP address and other PDU information.

Specifications
PDU Type
Monitored
Phase
Single-phase
Socket Type
36 C13 & 6 C19
Plug Type
IEC 309 32A 2P+E
Rating Current
32A
Rating Voltage
230V
Load Capacity
7.36kW
Frequency Compatibility
50/60Hz
Cord Length
10ft(3m)
Cord Gauge
10AWG
No. of Rack Spaces
Vertical (0U)
Dimensions (HxWxD)
74.0"x2.20"x1.75" (1879x56x44.5mm)
Ammeter
LCD Hot Swapping
Circuit Breaker
2, Magnetic-hydraulic
Toolless Mounting Peg
Unmovable
Rack Mount Brackets
Unmovable
Material of Construction
Aluminium Alloy
Network Connection
10/100Base-T
Operating Temperature
0°C~55°C (32°F ~ 131°F)
Relative Humidity
10~95%, Non-condensing
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Monitored PDU Application
The accessing method includes SNMP (V1/V2C/V3), Telnet, Serial Access. And it provides immediate updates about power events via email or SNMP traps.
Local Monitoring
Monitoring of current and voltage to prevent circuit overloads
Remote Monitoring
Offer real-time monitoring via net-work connection and web browse
Environmental Monitoring
Temperature and humidity monitoring with optional sensor
Simple to Deploy, Simple to Use

Ensure the efficient distribution of power in demanding data centers and network closets.

Hot-swappable Ammeter

Replace and upgrade the ammeter without affecting power

Circuit Breaker

Identify faulty power supplies and react to tripped breakers

Pure Copper Chip Power Cord

The long length reaches distant power sources, more flexible

Extend the Security of Your Assets

PDU maximizes data center efficiency by delivering intelligence, advanced alerting, and visibility into your power chain.

Remote Monitoring Via Zabbix
Supports remote monitoring of the working status of PDUs and other devices through zabbix at the same time.
Monitor the voltage and current of network device
Monitor the operating status of network device
Monitor temperature and humidity environment
Product Type
Basic
Metered
Monitored
Switched
Switched Metered-by-Outlet
Circuit Breaker
2, Magnetic-hydraulic
2, Magnetic-hydraulic
3, Magnetic-hydraulic
3, Hydraulic
Individual Switch Control
yesyes
Alarm Indicator
yesyesyesyesyes
Individual Outlet Monitoring
yes
Buzzer Beeping
yesyesyesyes
User-defined Alarm
yesyesyes
Operation Log
yesyesyesyes
Hot-swappable Ammeter
yesyesyesyes
Network Access
yesyesyes
Questions & Answers
Ask a question
All (28)Unanswered Question (1)Matching Product (2)Application (1)Current (1)Installation Method (1)Port Rate (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
8
1
0
0
0

M***y

Australia

November 23, 2021
5.0
FS makes a good PDU. What makes it get 5 stars is the tech support. We encountered an issue about the switch dropped off from the network and the tech helped us fixing the problem very quickly, without the need to shut down any ports. Now that's customer service! I just wished that the footprint is not as big. Some product out there that rivals this PDU has a better foot print. What makes us chose this over others is not the foot print, but support and reliability.
Verified Purchase
Helpful 0
Comment 0

E***r

Moldova

November 15, 2021
5.0
We have had this running now for a couple months and it holding up without issue. The wire management is well thought out on this PDU. I have found that this detail is an after thought from many vendors but FS seems to take it very seriously.
Verified Purchase
Helpful 0
Comment 0

J***t

United States

July 03, 2021
5.0
The PDU works as expected, sturdy construction, plenty of sockets, all as expected.
Good thing is that it can be also mounted vertically and take 0 units.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed