FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.
This picture is about PI18A-1.

Single Port 10/100/1000M Gigabit PoE Injector, PoE Port @ 18W

#65988
#65988

802.3af 18W / 52VDC

35,70 € (Incl. VAT)
FS P/N: PI18A-1
5.7K Sold
12 Reviews
18 Questions
13 in Global Warehouse, Get it by 9 Aug, 2024
20 in Transit, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Online Installation
1-Year Warranty

Single Port 10/100/1000M Gigabit PoE Injector, PoE Port @ 18W

This Single Port PoE injector is developed with a Microsemi MP3924 main chip, which can provide a simple, economical, high-performance and intelligent way for Ethernet PoE power supply and data communication.

This mid-span PoE injector has 1x 2 standard RJ45 network ports: one network port will be used for upper Ethernet switches or other network devices and the other network port will support PoE power supply output with network data output. They can supply power to HD webcam through Cat5 Ethernet cable, which makes it more flexible for the places difficult to connect to power supply, and provide more efficient solutions.

Specifications
Input RJ45 Ports
1x 10/100/1000Mbps Ethernet
Output RJ45 Ports
1x 10/100/1000Mbps PoE
Input Voltage
100-240VAC, 50-60Hz, 0.56A Max
Output Voltage
52VDC, 0.3A Max
PoE Port Power
15.4W
Total Power
18W
Network Cable
Cat5e (or above) UTP
Data Transmission Distance
Up to 100m
Operating Temperature
-4ºF to 131ºF (-20°C to 55°C)
Storage Temperature
-4ºF to 167ºF (-20°C to 75°C)
Working Humidity
10%-90%, non-condensing
Storage Humidity
10%-95%, non-condensing
Dimensions (Hx Wx D)
1.3''x 2''x 4.6'' (33x51x117mm)
PoE Standard
IEEE 802.3af
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Gigabit Ports Ensure Faster Connections
Both the gigabit 10/100/1000 input and output port ensure faster, more reliable connections for all applications.
Compact Design
Desktop or Wall-mount
Lightning Protection
Power Supply and Transmission Distance
Compliant with IEEE 802.3af PoE standard, it can deliver up to 15.4W power,
with 100 meters distance, which is perfect for IP cameras or access point deployment.
Compliant with IEEE 802.3af PoE Standard
100m Long Range Transmission
Plug and Play
Reduces the need for extra outlets and extension cables and saves deployment cost and
labor efforts as well.
Questions & Answers
Ask a question
All (18)Application (9)PoE+ Compliant (2)Connection (1)PoE (1)Ports (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
10
2
0
0
0

H***d

Canada

December 14, 2021
5.0
We bought this to power our Cisco WAP-581-A-K9 Wi-Fi unit which required PoE. This unit has a slight boost in current rating (18 Watts for PoE) over the recommended Cisco unit for this particular WiFi Access Point, which gives the power supply more headroom and less heat dissipation and I assume it makes less electrical RF noise in the buck.
Verified Purchase
Helpful 0
Comment 0

C***n

Dominican Republic

November 08, 2021
5.0
I bought it to power my POE PTZ security camera. It does what it is supposed to do. Small, well made and inexpensive. I will be buying a couple more of this when I order my next set of POE cameras.
Verified Purchase
Helpful 2
Comment 0

B***r

United States

November 08, 2021
5.0
As easy as plug-and-play for my Polycom VVX400 and it works great. I was getting a buzzing in my wired headset when using the regular power supply and this fixed it.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed