FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PoES-13W.
This picture is about PoES-13W.
This picture is about PoES-13W.
This picture is about PoES-13W.
This picture is about PoES-13W.
This picture is about PoES-13W.

Single Port 10/100M PoE Splitter Cable with DC 12V Output, 13W

#71172
#71172

802.3af 13W 12VDC/1.1A

8,90 € (Excl. VAT)
FS P/N: PoES-13W
10,59 € (Incl. VAT)
FS P/N: PoES-13W
9.3K Sold
13 Reviews
15 Questions
175 In Global Warehouse, Get It By May 7, 2024
200 Back in stock, Recently Get It By Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Online Installation
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Single Port 10/100M PoE Splitter Cable with DC 12V Output, 13W

10/100M PoE splitter cable meets the standard IEEE802.3af also it can supply 12V DC power for Non-PoE device. It is compatible with both End-Span (1,2+, 3,6-) and Mid-Span (4,5+, 7,8-). Support protection for short circuit, over-current and over-temperature.

With two in one design, the PoE splitter cable could be used to products that support external PoE. ABS plus PC shell makes it more durable.

Specifications
Standards
IEEE 802.3af
Data Transfer Rate
100 Mbps (full duplex/half duplex)
Output Voltage
12VDC, 1.1A Max
Output Rating
13W
Input Voltage
44-57VDC
PoE Power Supply Type
Support Both Mid-Span and End-Span
Operating Temperature
-40°F to 140 °F (-20 °C to 60 °C)
Operating Humidity
Max. 80% non-condensing
Dimensions (HxWxD)
0.93''x0.98''x3.23'' (23.5x25x82mm)
Weight
70 g (2.5 oz.)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

100M Active PoE Splitter
The splitter splits a PoE network cable from a PoE switch into separate power and 100M Ethernet source, this is ideal for devices that don't support PoE in a PoE environment.
Data Transfer Rate: 100 Mbps
Output Voltage: 12VDC, 1.1A
Output Rating: 13W
Plug and Play
Reduces the need for extra outlets and extension cables and saves deployment cost and
labor efforts as well.
Specifications

Single Port 10/100M PoE Splitter Cable with DC 12V Output, 13W

10/100M PoE splitter cable meets the standard IEEE802.3af also it can supply 12V DC power for Non-PoE device. It is compatible with both End-Span (1,2+, 3,6-) and Mid-Span (4,5+, 7,8-). Support protection for short circuit, over-current and over-temperature.

With two in one design, the PoE splitter cable could be used to products that support external PoE. ABS plus PC shell makes it more durable.

Specifications
Standards
IEEE 802.3af
Data Transfer Rate
100 Mbps (full duplex/half duplex)
Output Voltage
12VDC, 1.1A Max
Output Rating
13W
Input Voltage
44-57VDC
PoE Power Supply Type
Support Both Mid-Span and End-Span
Operating Temperature
-40°F to 140 °F (-20 °C to 60 °C)
Operating Humidity
Max. 80% non-condensing
Dimensions (HxWxD)
0.93''x0.98''x3.23'' (23.5x25x82mm)
Weight
70 g (2.5 oz.)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
100M Active PoE Splitter
The splitter splits a PoE network cable from a PoE switch into separate power and 100M Ethernet source, this is ideal for devices that don't support PoE in a PoE environment.
Data Transfer Rate: 100 Mbps
Output Voltage: 12VDC, 1.1A
Output Rating: 13W
Plug and Play
Reduces the need for extra outlets and extension cables and saves deployment cost and
labor efforts as well.

Questions & Answers

Customer Reviews

Resources

8,90 € (Excl. VAT)

10,59 € (Incl. VAT)

175 In Global Warehouse