FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHU 1U 19'' Fiber Adapter Panel, 96 Fibers OM4 Multimode, 48 x LC UPC Duplex (Aqua) Adapter, Ceramic Sleeve

#69082
#69082

UPC Used with EIA 19" Racks/Cabinets

73,00 € (Excl. VAT)
FS P/N: FHU-FPP96FLCH10GMM
86,87 € (Incl. VAT)
FS P/N: FHU-FPP96FLCH10GMM
4.2K Sold
97 Reviews
10 Questions
52 In DE Warehouse, Get It By May 2, 2024
29 In Global Warehouse, Get It By May 16, 2024
28 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

96 Fibers, 48 Ports LC Duplex OM3/OM4 Multimode Fiber Adapters, 1U High 19" Fiber Patch Panel

This FHU 48 ports fiber patch panel offers the highest port concentration and bandwidth over high performance structured cabling to all network areas, whether in the data center or in the high performance LAN.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Number of Ports
48
Fiber Count
96 Fibers
Adapter Type
LC Duplex (Aqua)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Plate
Steel, Powder-coated Black
Dimensions (HxW)
1.73''x19'' (44x482.6mm)
RoHS Compliancy Status
Compliant
Application
Standard EIA 19'' Rack Rails
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

Clear Numbering

Visible port identification helps to follow array connection

Folded Sides Design

Provides the data center with a hot/cold aisle orientation

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement with the less operational cost of the network.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Versatile Solutions
Matching for FHD fixed enclosure to achieve flexible application
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
SC Duplex
Fiber Count
96 Fibers
96 Fibers
48 Fibers
48 Fibers
48 Fibers
Number of Ports
48
48
24
24
24
Fiber Mode
OM4/OM3
OS2
OS2
OM4/OM3
OS2
Polish Type
UPC
UPC
UPC
UPC
UPC
Adapter Color
Aqua
Blue
Blue
Aqua
Blue
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Specifications

96 Fibers, 48 Ports LC Duplex OM3/OM4 Multimode Fiber Adapters, 1U High 19" Fiber Patch Panel

This FHU 48 ports fiber patch panel offers the highest port concentration and bandwidth over high performance structured cabling to all network areas, whether in the data center or in the high performance LAN.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Number of Ports
48
Fiber Count
96 Fibers
Adapter Type
LC Duplex (Aqua)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Plate
Steel, Powder-coated Black
Dimensions (HxW)
1.73''x19'' (44x482.6mm)
RoHS Compliancy Status
Compliant
Application
Standard EIA 19'' Rack Rails
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

Clear Numbering

Visible port identification helps to follow array connection

Folded Sides Design

Provides the data center with a hot/cold aisle orientation

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement with the less operational cost of the network.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Versatile Solutions
Matching for FHD fixed enclosure to achieve flexible application
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
SC Duplex
Fiber Count
96 Fibers
96 Fibers
48 Fibers
48 Fibers
48 Fibers
Number of Ports
48
48
24
24
24
Fiber Mode
OM4/OM3
OS2
OS2
OM4/OM3
OS2
Polish Type
UPC
UPC
UPC
UPC
UPC
Adapter Color
Aqua
Blue
Blue
Aqua
Blue
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned

Questions & Answers

Customer Reviews

Resources

73,00 € (Excl. VAT)

86,87 € (Incl. VAT)

52 In DE Warehouse
29 In Global Warehouse