FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about HD-SMPULCDX.
00:35
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.
This picture is about HD-SMPULCDX.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 接头图.
This picture is about 4.

5m (16ft) LC UPC to LC UPC Uniboot with Push Pull Tab OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable

#62449
#62449

Corning G.657.A1 2.0mm High-density

15,00 € (Excl. VAT)
FS P/N: HD-SMPULCDX
17,85 € (Incl. VAT)
FS P/N: HD-SMPULCDX
379 Sold
32 Reviews
6 Questions
2 in DE Warehouse, Get it by 18 May, 2024
15 in Global Warehouse, Get it by 29 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

5m (16ft) LC UPC to LC UPC Duplex with Push Pull Tab Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Utilizing a convenient and sturdy push-pull tab, LC uniboot fibers can easily be inserted and removed from high density cabling without special tooling.

Specifications
Connector
Push Pull Tab LC to Push Pull Tab LC
Cable Diameter
2.0mm
Fiber Mode
OS2 SMF
Jacket Color
Yellow
Polish Type
UPC to UPC
Wavelength
1310/1550nm
Fiber Type
Duplex
Cable Jacket
PVC
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Fiber Grade
G.657.A1
Min Bend Radius
10mm
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Trunk Cabling
View products
Duplex Interconnect
View products

Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Push-pull Tab

Allow Quick Plug without Tools in High-density Space.

Uniboot Design

One cable with two fibers, reducing the cable bulk when routing.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Push Pull Tab LC
Flat Clip with Push Pull Boot LC
Suncall Flat Clip LC
Standard LC
Push-pull Mechanism
Push Pull Tab
Push Pull Boot
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yesyes
Specifications

5m (16ft) LC UPC to LC UPC Duplex with Push Pull Tab Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Utilizing a convenient and sturdy push-pull tab, LC uniboot fibers can easily be inserted and removed from high density cabling without special tooling.

Specifications
Connector
Push Pull Tab LC to Push Pull Tab LC
Cable Diameter
2.0mm
Fiber Mode
OS2 SMF
Jacket Color
Yellow
Polish Type
UPC to UPC
Wavelength
1310/1550nm
Fiber Type
Duplex
Cable Jacket
PVC
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Fiber Grade
G.657.A1
Min Bend Radius
10mm
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Trunk Cabling
View products
Duplex Interconnect
View products
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Push-pull Tab

Allow Quick Plug without Tools in High-density Space.

Uniboot Design

One cable with two fibers, reducing the cable bulk when routing.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Push Pull Tab LC
Flat Clip with Push Pull Boot LC
Suncall Flat Clip LC
Standard LC
Push-pull Mechanism
Push Pull Tab
Push Pull Boot
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.3dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yesyes

Questions & Answers

Customer Reviews

Resources

15,00 € (Excl. VAT)

17,85 € (Incl. VAT)

2 in DE Warehouse
15 in Global Warehouse