The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
Click to open expanded view
2m (7ft) LC UPC to LC UPC Duplex OM1 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable
(Fiber Core)
(Fiber Cable)
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
90-150N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
2.0mm Slim Cable
The 2.0mm cable can reduce the pressure of the wiring conduit.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.
Fiber Count | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers |
Fiber Grade | G.651 | G.657.A1 | Bend Insensitive | Bend Insensitive | Bend Insensitive | Bend Insensitive |
Cable Jacket | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Core) | 15mm | 10mm | 7.5mm | 7.5mm | 7.5mm | 7.5mm |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) |
Videos
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Optic Cable
The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
(Fiber Core)
(Fiber Cable)
Quality Testing Program
Quality Testing Program
90-150N Tensile Strength
The pull-resistant cable prevents breaking and prolongs the life.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
2.0mm Slim Cable
The 2.0mm cable can reduce the pressure of the wiring conduit.
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.
Fiber Count | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers | Duplex/2 Fibers |
Fiber Grade | G.651 | G.657.A1 | Bend Insensitive | Bend Insensitive | Bend Insensitive | Bend Insensitive |
Cable Jacket | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) | Riser (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Core) | 15mm | 10mm | 7.5mm | 7.5mm | 7.5mm | 7.5mm |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Operating Temperature | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) | -20~70°C (-4~158℉) |
Questions & Answers
Customer Reviews
Resources
6,19 € (Incl. VAT)