FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 214985.
This picture is about 214985.
This picture is about 214985.
This picture is about 214985.
This picture is about .
This picture is about 214985.
This picture is about 214985.
This picture is about 214985.
This picture is about 214985.
This picture is about .

8 Channels CWDM Mux Demux, 1290-1610nm, with Monitor and Expansion Port, 4.5dB Typical IL, LC/UPC, Single Fiber, Side B, FMU Plug-in Module

New #214985
New #214985

FMU Plug-in Module ITU-T

369,00 € (Excl. VAT)
FS P/N: FMU-MC082961EMB
439,11 € (Incl. VAT)
FS P/N: FMU-MC082961EMB
0 Sold
18 Reviews
0 Question
Pre-order, Ship by 26 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

8 Channels CWDM Mux Demux, 1290-1610nm, with Monitor and Expansion Port, 4.5dB Typical IL, LC/UPC, Single Fiber, Side B, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.

In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels 1270-1610nm
Channel Spacing
20nm
Passband Ripple
≤ 0.5dB
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 6.5nm
Technology
TFF (Thin Film Filter)
Insertion Loss
≤ 5.0dB, 4.5dB Typical
Insertion Loss @ Exp
≤ 4.75dB
Insertion Loss @ 1% Mon Port
≤ 22dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Campus Building Networking Solution
Hospital Interconnection Transmission Solution
See more
Campus Building Networking Solution
View products
Hospital Interconnection Transmission Solution
View products
Smart Home Solution
View products

Features

Diversified Ports for 8 Channels CWDM Mux Demux
The 1270nm-1590nm channel port for ITU grid CWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.
Saving the Fiber Resources Needed for WDM Transport

Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network

FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.

Number of Channel
8
8
Wavelength
1290-1610nm
1270-1590nm
Insertion Loss
≤ 5.0dB, 4.5dB Typical
≤ 5.0dB, 4.5dB Typical
Channel Spacing
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
Property
Passive
Passive
Power Handling
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
Specifications

8 Channels CWDM Mux Demux, 1290-1610nm, with Monitor and Expansion Port, 4.5dB Typical IL, LC/UPC, Single Fiber, Side B, FMU Plug-in Module

The 8CH Mux Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.

In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
8 Channels 1270-1610nm
Channel Spacing
20nm
Passband Ripple
≤ 0.5dB
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 6.5nm
Technology
TFF (Thin Film Filter)
Insertion Loss
≤ 5.0dB, 4.5dB Typical
Insertion Loss @ Exp
≤ 4.75dB
Insertion Loss @ 1% Mon Port
≤ 22dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Campus Building Networking Solution
Hospital Interconnection Transmission Solution
See more
Campus Building Networking Solution
View products
Hospital Interconnection Transmission Solution
View products
Smart Home Solution
View products
Features
Diversified Ports for 8 Channels CWDM Mux Demux
The 1270nm-1590nm channel port for ITU grid CWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.
Saving the Fiber Resources Needed for WDM Transport

Single fiber solution is more efficient and economical for many applications and scenarios and provides the same performance and throughput.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network

FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.

Number of Channel
8
8
Wavelength
1290-1610nm
1270-1590nm
Insertion Loss
≤ 5.0dB, 4.5dB Typical
≤ 5.0dB, 4.5dB Typical
Channel Spacing
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
Property
Passive
Passive
Power Handling
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

Pre-order