This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. It boasts 8MP resolution along with color night vision and smart person and vehicle detection, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
Click to open expanded view
IPC501-FC-8M-B, 8MP Bullet PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating, 4.0mm Fixed Lens
IPC501-FC-8M-B, 8MP Bullet PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
5.3MP (3072*1728), Max 30fps;
5.3MP (3072*1728), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Features
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 8MP | 5MP | 4MP | 5MP | 2MP | 5MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/2.8 | 1/3 |
Focal Length | 4.0mm | 2.8mm | 4.0mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 94.29°(H) 49.73°(V) 115.97°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 103.0°(H) 69.2°(V) 134.6°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) | 89.1°(H) 47.3°(V) 94.3° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | — | N/A | ||||
Built-in Speaker | — | — | — | N/A | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
IPC501-FC-8M-B, 8MP Bullet PoE Network Camera with Built-in Mic, 98ft Color Night Vision, 120dB True WDR, Smart Intrusion Prevention, IP67 & IK10 Rating
This robust, outdoor-ready camera is ideal for a variety of surveillance scenarios. It boasts 8MP resolution along with color night vision and smart person and vehicle detection, allowing you to keep watch of your property with unprecedented clarity, even in dark environments. Capture and listen in to audio with the built-in microphone for an extra layer of protection.
5.3MP (3072*1728), Max 30fps;
5.3MP (3072*1728), Max 30fps;
1080P (1920*1080), Max 30fps;
720P (1280*720), Max 30fps
Giving you unprecedented versatility in creating a perfectly tailored security ecosystem for your property.
Don't miss a moment with our8MP Security Cameras. With 30 frames recorded within each second, the on-screen movement will look like you are witnessing events in real life.
Presents colored images and captures vivid detail in low light conditions and significantly increases probability of collecting valid human, vehicle, and event evidence through brighter monitoring.
You can easily switch between cross-line mode, intrusion mode or even setup as easy as motion detection.
The camera is with an IP67 waterproof rating. So you can feel free to install it outdoors, like in your garage, backyard, or anywhere else. It can stand harsh weather conditions, including rain, snow, intense cold and heat.
Power, video and audio run through a single Ethernet cable per camera with Power over Ethernet cabling, PoE, making installation a lot simpler.
Max Resolution | 8MP | 5MP | 4MP | 5MP | 2MP | 5MP |
Sensor | 1/1.8 | 1/2.7 | 1/1.8 | 1/2.7 | 1/2.8 | 1/3 |
Focal Length | 4.0mm | 2.8mm | 4.0mm | 4.0mm | 2.8mm | 2.8mm |
Field of View | 94.29°(H) 49.73°(V) 115.97°(D) | 96.1° (H) 55.3° (V) 111.1°(D) | 103.0°(H) 69.2°(V) 134.6°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) | 89.1°(H) 47.3°(V) 94.3° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | 120dB | 120dB | 120dB | 120dB | DWDR | DWDR |
Built-in Mic | — | N/A | ||||
Built-in Speaker | — | — | — | N/A | — | — |
IP&IK Rating | IP67, IK10 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Questions & Answers
Customer Reviews
Resources
209,00 € (Excl. VAT)
248,71 € (Incl. VAT)