Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8mm fixed lens to offer excellent image quality. It with DWDR can produce images even in varying lighting condition, and has a higher resolution IR illumination to cover larger areas both day and night. The IP67-rated housing protects the camera from rain and dust, which is suitable for indoor and outdoor environments, ideal for homes, shops and other SMBs.
Click to open expanded view
IPC101-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof PoE Network Camera with Fixed 2.8mm Lens
IPC101-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Connectivity Solutions
Features
and accurate color reproduction, ideal for SMB applications.
smart IR technology can perform well within the 50m/164ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 5MP | 8MP | 4MP | 5MP | 2MP |
Sensor | 1/3 | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 4.0mm | 4.0mm | 4.0mm | 2.8mm |
Field of View | 89.1°(H) 47.3°(V) 94.3° (D) | 96.1° (H) 55.3° (V) 111.1°(D) | 94.29°(H) 49.73°(V) 115.97°(D) | 103.0°(H) 69.2°(V) 134.6°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | 120dB | 120dB | DWDR |
Built-in Mic | — | N/A | ||||
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67 |
IPC101-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 98ft Night Vision, IP67 Weatherproof, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8mm fixed lens to offer excellent image quality. It with DWDR can produce images even in varying lighting condition, and has a higher resolution IR illumination to cover larger areas both day and night. The IP67-rated housing protects the camera from rain and dust, which is suitable for indoor and outdoor environments, ideal for homes, shops and other SMBs.
and accurate color reproduction, ideal for SMB applications.
smart IR technology can perform well within the 50m/164ft range.
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 5MP | 8MP | 4MP | 5MP | 2MP |
Sensor | 1/3 | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/2.8 |
Focal Length | 2.8mm | 2.8mm | 4.0mm | 4.0mm | 4.0mm | 2.8mm |
Field of View | 89.1°(H) 47.3°(V) 94.3° (D) | 96.1° (H) 55.3° (V) 111.1°(D) | 94.29°(H) 49.73°(V) 115.97°(D) | 103.0°(H) 69.2°(V) 134.6°(D) | 80.2°(H) 43.0°(V) 94.7°(D) | 106.7°(H) 57.1°(V) 115.7° (D) |
IR Range | Up to 98ft (30m) | Up to 131ft (40m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | 120dB | 120dB | DWDR |
Built-in Mic | — | N/A | ||||
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67 |
Questions & Answers
Customer Reviews
Resources
55,00 € (Excl. VAT)
65,45 € (Incl. VAT)