FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 214975.
This picture is about 214975.
This picture is about 214975.
This picture is about .
This picture is about 1.
This picture is about 214975.
This picture is about 214975.
This picture is about 214975.
This picture is about .

4 Channels DWDM Mux Demux, 100GHz C20-C23, with Monitor and Expansion Port, 1.6dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

New #214975
New #214975

FMU Plug-in Module ITU-T

369,00 € (Excl. VAT)
FS P/N: FMU-MD042023EMD
439,11 € (Incl. VAT)
FS P/N: FMU-MD042023EMD
0 Sold
37 Reviews
0 Question
Pre-order, Ship by Jun 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

4 Channels DWDM Mux Demux, 100GHz C20-C23, with Monitor and Expansion Port, 1.6dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 4CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
4 Channels C20-C23
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤ 0.5dB
Technology
TFF (Thin Film Filter)
Channel Passband
±0.11nm
Insertion Loss
≤ 1.9dB, 1.6dB Typical
Insertion Loss @ 1% Mon Port
≤ 22dB
Insertion Loss @ Exp
≤ 1.6dB
Directivity
≥ 50dB
Return Loss
≥ 45dB
Polarization Mode Dispersion
≤ 0.2ps
Polarization Dependent Loss
≤ 0.5dB
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 35dB
Temperature
Operating -10 to 70°C (14 to 158°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products

Features

Diversified Ports for 4 Channels DWDM Mux Demux

The C20-C23 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of channels
4
8
16
20
40
48
60
64
Wavelength
C20-C23
C53-C60
C21-C36
C21-40
C21-C60
1529.55-1567.13nm
190.75-196.65THz (1524.50-1571.65nm)
191.3625-196.0875THz (1528.87-1566.62nm)
Insertion Loss
≤ 1.9dB, 1.6dB Typical
≤ 3.3dB, 3.0dB Typical
≤ 4.9dB, 4.4dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 7.2dB
≤ 6.7dB, 6.0dB Typical
≤ 6.5dB, 5.8dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.6nm
Channel Isolation
Adjacent ≥ 30dB Non-Adjacent ≥ 35dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥25dB Non-adjacent ≥30dB
Adjacent ≥25dB Non-adjacent ≥29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 8dB Non-adjacent ≥ 30dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion Port
1310nm, Monitor Port
Monitor Port
Monitor Port
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Passive
Passive
Passive
Active
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
SDN
OPD/OPM
OPD/OPM
Power Handling
≤300mW
≤ 500mW
≤ 500mW
≤300mW
≤300mW
36W (Typical)
Housing
FMU Plug-in Module
FMU Plug-in Module
1U Rack Mount
1U Rack Mount
1U Rack Mount
NX N40 Plug-in Module
1U Rack Mount
1U Rack Mount
Specifications

4 Channels DWDM Mux Demux, 100GHz C20-C23, with Monitor and Expansion Port, 1.6dB Typical IL, LC/UPC, Dual Fiber, FMU Plug-in Module

The 4CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
4 Channels C20-C23
Channel Spacing
100GHz (0.8nm)
Passband Ripple
≤ 0.5dB
Technology
TFF (Thin Film Filter)
Channel Passband
±0.11nm
Insertion Loss
≤ 1.9dB, 1.6dB Typical
Insertion Loss @ 1% Mon Port
≤ 22dB
Insertion Loss @ Exp
≤ 1.6dB
Directivity
≥ 50dB
Return Loss
≥ 45dB
Polarization Mode Dispersion
≤ 0.2ps
Polarization Dependent Loss
≤ 0.5dB
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 35dB
Temperature
Operating -10 to 70°C (14 to 158°F)
Storage -40 to 85°C (-40 to 185°F)
Power Handling
≤ 300mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
80km Long-Haul DWDM
100km Long-Haul DWDM
View products
80km Long-Haul DWDM
View products
Features
Diversified Ports for 4 Channels DWDM Mux Demux

The C20-C23 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Suitable for WDM Network
FMU series interconnects seamlessly with third-party WDM products to transmit a large amount of data, meeting the demands of multiple scenarios, such as finance, government, Internet, etc.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of channels
4
8
16
20
40
48
60
64
Wavelength
C20-C23
C53-C60
C21-C36
C21-40
C21-C60
1529.55-1567.13nm
190.75-196.65THz (1524.50-1571.65nm)
191.3625-196.0875THz (1528.87-1566.62nm)
Insertion Loss
≤ 1.9dB, 1.6dB Typical
≤ 3.3dB, 3.0dB Typical
≤ 4.9dB, 4.4dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 7.2dB
≤ 6.7dB, 6.0dB Typical
≤ 6.5dB, 5.8dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
0.6nm
Channel Isolation
Adjacent ≥ 30dB Non-Adjacent ≥ 35dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥25dB Non-adjacent ≥30dB
Adjacent ≥25dB Non-adjacent ≥29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 8dB Non-adjacent ≥ 30dB
Return Loss
≥ 45dB
≥ 45dB
≥ 45dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
Special Service
Monitor, Expansion Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion, 1310nm Port
Monitor, Expansion Port
1310nm, Monitor Port
Monitor Port
Monitor Port
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Flat-top)
AAWG (Flat-top)
Property
Passive
Passive
Passive
Passive
Passive
Active
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
SDN
OPD/OPM
OPD/OPM
Power Handling
≤300mW
≤ 500mW
≤ 500mW
≤300mW
≤300mW
36W (Typical)
Housing
FMU Plug-in Module
FMU Plug-in Module
1U Rack Mount
1U Rack Mount
1U Rack Mount
NX N40 Plug-in Module
1U Rack Mount
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

369,00 € (Excl. VAT)

439,11 € (Incl. VAT)

Pre-order