FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.
This picture is about IES3110-8M12.

IES3110-8M12, 8-Port 10/100/1000BASE-T M12 L2 Managed Industrial Switch, -40 to 75°C Operating Temperature

#176341
#176341

PTP ERPS DIN-rail/Wall Mount Fanless

539,00 € (Excl. VAT)
FS P/N: IES3110-8M12
641,41 € (Incl. VAT)
FS P/N: IES3110-8M12
5 Sold
3 Reviews
2 Questions
Available for back order, Get It By Oct 11, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES3110-8M12, 8-Port 10/100/1000BASE-T M12 Wall-mount L2 Managed Industrial Switch

The IES3110-8M12 features 8-Port 10/100/1000BASE-T M12 ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments. This layer 2 industrial managed switch supports enhanced L2+ functions such as PTP and ACL, QoS, LACP link aggregation, etc, can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8x 10/100/1000BASE-T M12
MAC addresses
4K
Switching Capacity
16Gbps
Input Voltage
9-48VDC
Forwarding Rate
11.9Mpps
Max.Power Consumption
System on:Max.7.68 watts-26.21 BTU
Full loading:Max.11.04 watts-37.67 BTU
Flash Memory
64MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10K bytes
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
4Mbit
Operating Humidity
5% to 95% (non-condensing)
Dimensions(H×W×D)
245 x 140 x 24.4 mm
Installation
DIN-rail and Wall Mount
Switch Architecture
Store-and-Forward
Enclosure
IP40 Rated Metal Enclosure
IP Interfaces
Max. 8 VLAN interfaces
Warranty
5 years
Switch Fabric
16Gbps/non-blocking
Routing Table

Max. 32 routing entries

Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution
Industrial Ring Redundancy Solution
View products

Features

Full Gigabit M12 Interfaces
IES3110-8M12 is available with 8× 10/100/1000BASE-T M12 ports, offering outstanding lightning and dust protection performance to ensure stable data transmission.
16Gbps
Switching Capacity
9-48VDC
Wide Voltage Input
4KV
Lightning Protection
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-8M12 is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
IES3110-8M12 allows DIN-rail or wall mounting, providing flexible deployment options to meet diverse usage scenarios.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-8M12 offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8(M12 X-coded female connector)
16
8 RJ45 PoE, 2 RJ45
4 RJ45 combo
SFP Ports
4
4
24
PoE Ports
8
PoE Budget
240W
Management Layer
L2
L2
L2
L3
Time Management
PTP
PTP
IP Rating
IP40
IP40
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 85°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail and Wall-mount
DIN-rail Mounting
DIN-rail Mounting
Rack Mount
Specifications

IES3110-8M12, 8-Port 10/100/1000BASE-T M12 Wall-mount L2 Managed Industrial Switch

The IES3110-8M12 features 8-Port 10/100/1000BASE-T M12 ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments. This layer 2 industrial managed switch supports enhanced L2+ functions such as PTP and ACL, QoS, LACP link aggregation, etc, can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8x 10/100/1000BASE-T M12
MAC addresses
4K
Switching Capacity
16Gbps
Input Voltage
9-48VDC
Forwarding Rate
11.9Mpps
Max.Power Consumption
System on:Max.7.68 watts-26.21 BTU
Full loading:Max.11.04 watts-37.67 BTU
Flash Memory
64MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10K bytes
Storage Temperature
-40 to 80°C (-40 to 176°F)
Packet Buffer
4Mbit
Operating Humidity
5% to 95% (non-condensing)
Dimensions(H×W×D)
245 x 140 x 24.4 mm
Installation
DIN-rail and Wall Mount
Switch Architecture
Store-and-Forward
Enclosure
IP40 Rated Metal Enclosure
IP Interfaces
Max. 8 VLAN interfaces
Warranty
5 years
Switch Fabric
16Gbps/non-blocking
Routing Table

Max. 32 routing entries

Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution
Industrial Ring Redundancy Solution
View products
Features
Full Gigabit M12 Interfaces
IES3110-8M12 is available with 8× 10/100/1000BASE-T M12 ports, offering outstanding lightning and dust protection performance to ensure stable data transmission.
16Gbps
Switching Capacity
9-48VDC
Wide Voltage Input
4KV
Lightning Protection
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES3110-8M12 is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75°C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
IES3110-8M12 allows DIN-rail or wall mounting, providing flexible deployment options to meet diverse usage scenarios.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3110-8M12 offers an easy-to-use, platform-independent management and configuration facility.
Visual Interface
Convenient Operation
Easy Monitoring
RJ45 Ports
8(M12 X-coded female connector)
16
8 RJ45 PoE, 2 RJ45
4 RJ45 combo
SFP Ports
4
4
24
PoE Ports
8
PoE Budget
240W
Management Layer
L2
L2
L2
L3
Time Management
PTP
PTP
IP Rating
IP40
IP40
IP30
IP30
Operating Temperature
-40 to 75°C
-40 to 85°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail and Wall-mount
DIN-rail Mounting
DIN-rail Mounting
Rack Mount

Questions & Answers

Customer Reviews

Resources

539,00 € (Excl. VAT)

641,41 € (Incl. VAT)

Available for back order