FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about 3.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 3.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

IES3100-16TM, 20-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1/2.5Gb SFP, -40 to 85°C Operating Temperatur

#176340
#176340

Broadcom ERPS DIN-rail Mount Fanless

589,00 € (Excl. VAT)
FS P/N: IES3100-16TM
700,91 € (Incl. VAT)
FS P/N: IES3100-16TM
26 Sold
2 Reviews
2 Questions
73 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

IES3100-16TM, 20-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1G/2.5G SFP

The IES3100-16TM features 16 x 10/100/1000BASE-T, with 4 x 1G/2.5G SFP, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. It adopts aluminum profile and aluminum alloy composite shell, which is corrosion-resistant, oxidation-resistant and never rusty. The protection level is not lower than IP40.The working temperature is -40 to 85°C (-40 to 185°F), and it supports relay alarm.This switch is ideal for harsh environments, and can be widely used in Industrial control, road and bridge, rail transit, electric power, energy, chemical industry, industrial communication. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16× 10/100/1000BaseT Ports | 4× 100/1000/2500Base-X SFP ports
MAC Address
16K
Switching Capacity
68Gbps
Input Voltage
18-60VDC
Forwarding Rate
148,800pps/100Mports 1,488,000pps/1000M ports
Max. Power Consumption
20W
Flash Memory
W25Q256
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9000 Bytes
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
4MB
Operating Humidity
5%-95% (non-condensing)
Routing Table
Max. 32 routing entries
Installation
DIN-rail and Wall Mount
Dimensions(H×W×D)
130mmx140mmx110mm
Management
WEB/CLI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
>600,000 hours
CPU
333MHz RISC
Redundancy
MRD-Ring®, MRP, RSTP, port trunking
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products

Features

Full Gigabit Ethernet Interfaces
IES3100-16TM is available with 16x 1G RJ45 ports and 4 x 1/2.5G SFP ports to provide secure access for high-speed applications in the industrial space.
68Gbps
Switching Capacity
18-60VDC
Wide Voltage Input
4KV
Lightning Protection
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-16TM is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-16TM offers an easy-to-use, platform-independent management and configuration facility.
RJ45 Ports
16
8(M12 X-coded female connector)
8 RJ45 PoE, 2 RJ45
4 RJ45 combo
SFP Ports
4
4
24
PoE Ports
8
PoE Budget
240W
Management Layer
L2
L2
L2
L3
Time Management
PTP
PTP
IP Rating
IP40
IP40
IP30
IP30
Operating Temperature
-40 to 85°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mounting
DIN-rail and Wall-mount
DIN-rail Mounting
Rack Mount
Specifications

IES3100-16TM, 20-Port Gigabit Ethernet L2 Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1G/2.5G SFP

The IES3100-16TM features 16 x 10/100/1000BASE-T, with 4 x 1G/2.5G SFP, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. It adopts aluminum profile and aluminum alloy composite shell, which is corrosion-resistant, oxidation-resistant and never rusty. The protection level is not lower than IP40.The working temperature is -40 to 85°C (-40 to 185°F), and it supports relay alarm.This switch is ideal for harsh environments, and can be widely used in Industrial control, road and bridge, rail transit, electric power, energy, chemical industry, industrial communication. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16× 10/100/1000BaseT Ports | 4× 100/1000/2500Base-X SFP ports
MAC Address
16K
Switching Capacity
68Gbps
Input Voltage
18-60VDC
Forwarding Rate
148,800pps/100Mports 1,488,000pps/1000M ports
Max. Power Consumption
20W
Flash Memory
W25Q256
Operating Temperature
-40 to 85°C (-40 to 185°F)
Jumbo Frame
9000 Bytes
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
4MB
Operating Humidity
5%-95% (non-condensing)
Routing Table
Max. 32 routing entries
Installation
DIN-rail and Wall Mount
Dimensions(H×W×D)
130mmx140mmx110mm
Management
WEB/CLI/SSH/Telnet/SNMP
Enclosure
IP40 Rated Metal Enclosure
MTBF
>600,000 hours
CPU
333MHz RISC
Redundancy
MRD-Ring®, MRP, RSTP, port trunking
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
ERPS-Based Ring Redundancy Solution
View products
Optical-Electrical Hybrid Ring Network Solution
View products
Optical-Electrical Hybrid Network Solution
View products
Features
Full Gigabit Ethernet Interfaces
IES3100-16TM is available with 16x 1G RJ45 ports and 4 x 1/2.5G SFP ports to provide secure access for high-speed applications in the industrial space.
68Gbps
Switching Capacity
18-60VDC
Wide Voltage Input
4KV
Lightning Protection
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES3100-16TM is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 85°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 85° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Equipped with Console, Web and SNMP Management Interfaces
With the built-in Web-based management interface, the IES3100-16TM offers an easy-to-use, platform-independent management and configuration facility.
RJ45 Ports
16
8(M12 X-coded female connector)
8 RJ45 PoE, 2 RJ45
4 RJ45 combo
SFP Ports
4
4
24
PoE Ports
8
PoE Budget
240W
Management Layer
L2
L2
L2
L3
Time Management
PTP
PTP
IP Rating
IP40
IP40
IP30
IP30
Operating Temperature
-40 to 85°C
-40 to 75°C
-40 to 75°C
-40 to 75°C
Installation
DIN-rail Mounting
DIN-rail and Wall-mount
DIN-rail Mounting
Rack Mount

Questions & Answers

Customer Reviews

Resources

589,00 € (Excl. VAT)

700,91 € (Incl. VAT)

73 in Global Warehouse