FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.
This picture is about IES5120-28TF.

IES5120-28TF, 28-Port Gigabit Ethernet L2+ Managed Industrial Switch, 16 x 10/100/1000BASE-T, with 8 x 1Gb RJ45/SFP Combo and 4 x 1Gb SFP, -40 to 75°C Operating Temperature

#201297
#201297

Marvell MRP RRPP Rack Mount Fanless

659,00 € (Excl. VAT)
FS P/N: IES5120-28TF
784,21 € (Incl. VAT)
FS P/N: IES5120-28TF
8 Sold
0 Review
2 Questions
10 Back in stock, Recently Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES5120-28TF, 28-Port Gigabit Ethernet L2+ managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1Gb SFP and 8 x Combo RJ45/SFP Ports

The IES5120-28TS features 16x 10/100/1000BASE-T copper ports, 4 x 1Gb SFP and 8 x Combo RJ45/SFP Ports in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16 x 10/100/1000BASE-T RJ45 | 4 x 1Gb SFP | 8 x 1G RJ45/SFP Combo
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
100-240V AC
Forwarding Rate
41.7Mpps
Max. Power Consumption
30W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Weight
≤4kg
Dimensions (HxWxD)
1.72''x17.32''x10.24'' (43.6x440x260mm)
Installation
Rackmount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products

Features

Full Gigabit Ethernet Interfaces
IES5120-28TF is available with 16x 10/100/1000BASE-T RJ45, 4x 1G SFP and 8x 1G RJ45/SFP Combo ports to provide secure access for high-speed applications in the industrial space.
56Gbps
Switching Capacity
100-240VAC
Wide Voltage Input
41.7Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5120-28TF is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Specifications

IES5120-28TF, 28-Port Gigabit Ethernet L2+ managed Industrial Switch, 16 x 10/100/1000BASE-T, with 4 x 1Gb SFP and 8 x Combo RJ45/SFP Ports

The IES5120-28TS features 16x 10/100/1000BASE-T copper ports, 4 x 1Gb SFP and 8 x Combo RJ45/SFP Ports in a 1U case, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP40 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, IGMP snooping, LACP link aggregation, etc. can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
16 x 10/100/1000BASE-T RJ45 | 4 x 1Gb SFP | 8 x 1G RJ45/SFP Combo
MAC Address
16K
Switching Capacity
56Gbps
Input Voltage
100-240V AC
Forwarding Rate
41.7Mpps
Max. Power Consumption
30W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP40 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Fan Number
Fanless
Weight
≤4kg
Dimensions (HxWxD)
1.72''x17.32''x10.24'' (43.6x440x260mm)
Installation
Rackmount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products
Features
Full Gigabit Ethernet Interfaces
IES5120-28TF is available with 16x 10/100/1000BASE-T RJ45, 4x 1G SFP and 8x 1G RJ45/SFP Combo ports to provide secure access for high-speed applications in the industrial space.
56Gbps
Switching Capacity
100-240VAC
Wide Voltage Input
41.7Mpps
Forwarding Rate
IP40 Aluminum Metal Housing Suitable for Industrial Environments
IES5120-28TF is equipped with rugged IP40 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP40 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Questions & Answers

Customer Reviews

Resources

659,00 € (Excl. VAT)

784,21 € (Incl. VAT)

10 Back in stock