FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 2.
This picture is about 8.
This picture is about 7.
This picture is about 6.
This picture is about 3.
This picture is about 1.
This picture is about 2.
This picture is about 8.
This picture is about 7.
This picture is about 6.
This picture is about 3.
This picture is about 1.

IES5220-6S-3ES, 3-Slot Modular Ethernet L3 Managed Industrial Switch, 6 x 1/10Gb SFP+, -40 to 70°C Operating Temperature

#201305
#201305

Marvell Stacking PTP MRP RRPP Fanless

1.278,00 € (Excl. VAT)
FS P/N: IES5220-6S-3ES
1.520,82 € (Incl. VAT)
FS P/N: IES5220-6S-3ES
0 Sold
0 Review
0 Question
10 Back in stock, Recently Get It By Jun 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES5220-6S-3ES, 6 x 10Gb SFP+, L3 Managed Industrial Modular Switch with 3-Slot

The IES5220-6S-3ES industrial modular switch features 6 x 1/10Gb SFP+ ports, expandable to up to 30 ports, and uses an Energy Efficient Ethernet (EEE) design, optimized for size and power consumption for a wide range of industrial and high-density connection needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 70°C. This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high. This Layer 3 managed industrial switch supports the TR-069 Protocol for zero-configuration startup and excels in advanced security features such as MAC and ACL. It also offers dual-boot redundancy for failover, MRP, and compatibility with industrial protocols like Profinet, Ethernet/IP, and Modbus, which fulfills the special needs of Industrial Ethernet networks.

Specifications
Ports
6 x 1/10Gb SFP+
Switch Chip
MVL Cygnus
Number of Expansion Module
3
MAC Address
up to 64K, recommand 32K
Stackability
up to 9 units
Input Voltage
AC input 100~40VAC, 50/60HZ
Switching Capacity
64 bytes packet: 240G
≥128 bytes packet: 336G
Max. Power Consumption
Single AC: 68W
Dual AC: 72W
Max. Ports Number
30
Number of VLANS
4k
Operating Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
5% to 95% (Non-condensing)
Packet Buffer
4M
Latency
GE: <5
10GE: <3
Enclosure
IP40
Installation
Rack Mount
Dimensions (HxWxD)
1.72''x17.32''x14.17'' (43.6x440x360mm)
Management
CLI, WEB, SNMP, Openflow, Netconf
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products

Features

Robust IP40 Aluminum Metal Housings with Conformal Coating
IES5220-6S-3ES features an IP40 metal enclosure, conformal-coated board, and lightning/surge protection for durability in diverse outdoor conditions.
IP40 Enclosure
Shock and Vibration Resistant
Conformal Coating on the Circuit Board
Lightning and Surge Protection
Demand-Driven Expansion and Simplified Upgrades

Switches with a modular architecture allow users to flexibly increase the number of ports by adding or swapping out modular components to meet the needs of networks of various sizes.

IES5220-4T4FP-E

4× 10/100/1000BASE-T RJ45|4× 100/1000BASE-X SFP

IES5220-8T-E

8× 10/100/1000BASE-T RJ45

IES5220-4S-E

4× 1/10Gb SFP+

Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
9 Units
Virtual stacking
20Gbps/160Gbps
Stacking bandwidth
1 to 4
Stackable port number
MRP (Media Redundancy Protocol) Enables Failover Protection in Sub-10ms

The MRP protocol eliminates ring network loops, prevents broadcast storms, and it restores network functionality within 10ms in case of link failure or disconnection.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Specifications

IES5220-6S-3ES, 6 x 10Gb SFP+, L3 Managed Industrial Modular Switch with 3-Slot

The IES5220-6S-3ES industrial modular switch features 6 x 1/10Gb SFP+ ports, expandable to up to 30 ports, and uses an Energy Efficient Ethernet (EEE) design, optimized for size and power consumption for a wide range of industrial and high-density connection needs. Equipped with an IP40-rated metal enclosure, it can operate within a wide temperature range of -40 to 70°C. This switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and the outdoor places where temperature is extremely low or high. This Layer 3 managed industrial switch supports the TR-069 Protocol for zero-configuration startup and excels in advanced security features such as MAC and ACL. It also offers dual-boot redundancy for failover, MRP, and compatibility with industrial protocols like Profinet, Ethernet/IP, and Modbus, which fulfills the special needs of Industrial Ethernet networks.

Specifications
Ports
6 x 1/10Gb SFP+
Switch Chip
MVL Cygnus
Number of Expansion Module
3
MAC Address
up to 64K, recommand 32K
Stackability
up to 9 units
Input Voltage
AC input 100~40VAC, 50/60HZ
Switching Capacity
64 bytes packet: 240G
≥128 bytes packet: 336G
Max. Power Consumption
Single AC: 68W
Dual AC: 72W
Max. Ports Number
30
Number of VLANS
4k
Operating Temperature
-40 to 70°C (-40 to 158°F)
Operating Humidity
5% to 95% (Non-condensing)
Packet Buffer
4M
Latency
GE: <5
10GE: <3
Enclosure
IP40
Installation
Rack Mount
Dimensions (HxWxD)
1.72''x17.32''x14.17'' (43.6x440x360mm)
Management
CLI, WEB, SNMP, Openflow, Netconf
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products
Features
Robust IP40 Aluminum Metal Housings with Conformal Coating
IES5220-6S-3ES features an IP40 metal enclosure, conformal-coated board, and lightning/surge protection for durability in diverse outdoor conditions.
IP40 Enclosure
Shock and Vibration Resistant
Conformal Coating on the Circuit Board
Lightning and Surge Protection
Demand-Driven Expansion and Simplified Upgrades

Switches with a modular architecture allow users to flexibly increase the number of ports by adding or swapping out modular components to meet the needs of networks of various sizes.

IES5220-4T4FP-E

4× 10/100/1000BASE-T RJ45|4× 100/1000BASE-X SFP

IES5220-8T-E

8× 10/100/1000BASE-T RJ45

IES5220-4S-E

4× 1/10Gb SFP+

Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
9 Units
Virtual stacking
20Gbps/160Gbps
Stacking bandwidth
1 to 4
Stackable port number
MRP (Media Redundancy Protocol) Enables Failover Protection in Sub-10ms

The MRP protocol eliminates ring network loops, prevents broadcast storms, and it restores network functionality within 10ms in case of link failure or disconnection.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

Questions & Answers

Customer Reviews

Resources

1.278,00 € (Excl. VAT)

1.520,82 € (Incl. VAT)

10 Back in stock