FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 4.
This picture is about 2.
This picture is about 3.
This picture is about 2.
This picture is about 1.
This picture is about 6.
This picture is about 7.
This picture is about 3.
This picture is about 4.
This picture is about 2.
This picture is about 3.
This picture is about 2.
This picture is about 1.
This picture is about 6.
This picture is about 7.
This picture is about 3.

IES3220-8T4F-U, 12-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x PoE++ Ports@360W, with 4 x 1Gb SFP, -40 to 75°C Operating Temperature

#201291
#201291

Marvell 360W MRP RRPP DIN-rail Fanless DC Power

429,00 € (Excl. VAT)
FS P/N: IES3220-8T4F-U
510,51 € (Incl. VAT)
FS P/N: IES3220-8T4F-U
36 Sold
0 Review
0 Question
64 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IES3220-8T4F-U, 12-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x PoE++ Ports@360W, with 4 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3220-8T4F-U features 8x 10/100/1000BASE-T PoE++ ports, 4x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE++ ports support a power budget of up to 360W for PoE+/PoE++, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8 x 10/100/1000BASE-T PoE++ RJ45 | 4 x 100/1000/2500BASE-X SFP
MAC Address
16K
Switching Capacity
24Gbps
Input Voltage
53-57 VDC (Maximum Range 48-57V)
Forwarding Rate
17.86Mpps
Max. Power Consumption
420W with PoE
Power Budget(Dual Power)
360W
PoE Standard
IEEE 802.3af/at/bt
Flash Memory
256MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
5.91''x1.73''x5.19'' (150x44x130mm)
Weight
≤1.0kg
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products

Features

Supports up to 8 PoE++ ports

The 360W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

IP41 Aluminum Metal Housing Suitable for Industrial Environments
IES3220-8T4F-U is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.
Specifications

IES3220-8T4F-U, 12-Port Gigabit Ethernet L2+ Managed Industrial PoE++ Switch, 8 x PoE++ Ports@360W, with 4 x 1Gb SFP, -40 to 75°C Operating Temperature

The IES3220-8T4F-U features 8x 10/100/1000BASE-T PoE++ ports, 4x 100/1000BASE-X SFP ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. Equipped with an IP41 rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C (-40 to 167°F). This switch is ideal for harsh environments, and can be widely used in energy, transportation, industrial production, environmental protection, and industrial industry. All Gigabit PoE++ ports support a power budget of up to 360W for PoE+/PoE++, it is ideal for connecting PoE-powered end devices such as IP cameras, phones, wireless access points, sensors, and more. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.

Specifications
Ports
8 x 10/100/1000BASE-T PoE++ RJ45 | 4 x 100/1000/2500BASE-X SFP
MAC Address
16K
Switching Capacity
24Gbps
Input Voltage
53-57 VDC (Maximum Range 48-57V)
Forwarding Rate
17.86Mpps
Max. Power Consumption
420W with PoE
Power Budget(Dual Power)
360W
PoE Standard
IEEE 802.3af/at/bt
Flash Memory
256MB
Operating Temperature
-40 to 75°C (-40 to 167°F)
Jumbo Frame
10000
Storage Temperature
-40 to 85°C (-40 to 185°F)
Packet Buffer
1.5Mbit
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
5.91''x1.73''x5.19'' (150x44x130mm)
Weight
≤1.0kg
Fan Number
Fanless
Management
WEB GUI/SSH/Telnet/SNMP
Enclosure
IP41 Rated Metal Enclosure
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Industrial Ring Redundancy Solution (MRP/RRPP)
Industrial Ring Redundancy Solution
View products
Industrial Ring Redundancy Solution (MRP/RRPP)
View products
Features
Supports up to 8 PoE++ ports

The 360W PoE power budget supplies up to 8 Power over Ethernet devices, automatically detecting and providing the required power for your PoE devices.

IP41 Aluminum Metal Housing Suitable for Industrial Environments
IES3220-8T4F-U is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and shock while operating in industrial environments from -40 to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40 – 75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces

The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

PTP enables switches to deliver synchronization with a higher level of accuracy than NTP, it is ideal for telecom and Carrier Ethernet applications.

ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-30ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and caneffectively add redundan cy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel
Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Questions & Answers

Customer Reviews

Resources

429,00 € (Excl. VAT)

510,51 € (Incl. VAT)

64 In Global Warehouse