The M12 ethernet patch cable is the perfect solution for industrial applications. This is a high flexible industrial monitor cable with 100 Ω characteristic impedance for data transmission.
Click to open expanded view
16ft (5m) Industrial M12X/8M to RJ45 Cordsets CAT6A SF/UTP PUR Ethernet Network Patch Cable, Black
#161747
#161747
112,00 € (Excl. VAT)
FS P/N: M12-X8M-C6A133,28 € (Incl. VAT)
FS P/N: M12-X8M-C6A
40 Sold
3 Reviews
2 Questions
Available for back order, Get It By Jul 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
16ft (5m) Industrial M12X/8M to RJ45 Cordsets CAT6A SF/UTP PUR Ethernet Network Patch Cable, Black
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
8 Pin Male
Cable Jacket
PUR
Length
16ft (5m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Connector 1 Type
M12 X-code
Connector 2 Type
Cat6a Modular Plug
Data Rate Support
10GBase-T
Reference Bandwidth
550Hz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
7.0 ± 0.3
Flammability Rating
IEC60332-1/FT2
Twisted Pairs
4 Pairs
Temperature Range
Fixed: -40 to 80°C (-40 to 176°F)
Moving: -20 to 60°C (-4 to 140°F)
Moving: -20 to 60°C (-4 to 140°F)
Reference Standard
ANSI/TIA-568.2-D
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
M12 to RJ45
M12 to RJ45
View products Specifications
16ft (5m) Industrial M12X/8M to RJ45 Cordsets CAT6A SF/UTP PUR Ethernet Network Patch Cable, Black
The M12 ethernet patch cable is the perfect solution for industrial applications. This is a high flexible industrial monitor cable with 100 Ω characteristic impedance for data transmission.
Specifications
Cable Type
Industrial Ethernet Cordset
Pin Count
8 Pin Male
Cable Jacket
PUR
Length
16ft (5m) (Including Plugs)
Conductor Material
Bare Copper
Conductor Type
Stranded
Connector 1 Type
M12 X-code
Connector 2 Type
Cat6a Modular Plug
Data Rate Support
10GBase-T
Reference Bandwidth
550Hz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
7.0 ± 0.3
Flammability Rating
IEC60332-1/FT2
Twisted Pairs
4 Pairs
Temperature Range
Fixed: -40 to 80°C (-40 to 176°F)
Moving: -20 to 60°C (-4 to 140°F)
Moving: -20 to 60°C (-4 to 140°F)
Reference Standard
ANSI/TIA-568.2-D
Quality Testing Program
Quality Testing Program
Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
M12 to RJ45
M12 to RJ45
View products Questions & Answers
Customer Reviews
Resources
112,00 € (Excl. VAT)
133,28 € (Incl. VAT)
Available for back order