FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHD-1MTP6LCDOM5AF.
00:31
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.
This picture is about FHD-1MTP6LCDOM5AF.

FHD MTP®-12 Cassette, 12 Fibers OM5 Multimode, Type AF, MTP® to 6 x LC Duplex, 0.35dB max

#174247
#174247

48F in 1U Used with the Method A Trunk

109,00 € (Excl. VAT)
FS P/N: FHD-1MTP6LCDOM5AF
129,71 € (Incl. VAT)
FS P/N: FHD-1MTP6LCDOM5AF
37 Sold
3 Reviews
2 Questions
13 in Global Warehouse, Get it by 23 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHD® 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OM5 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
12 Fibers
Fiber Mode
OM5 50/125μm
Front Connector Type
LC UPC Duplex (Lime Green)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type AF
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100G Trunk Cabling
View products
40G Trunk Cabling
View products

Features

Functional Design for Rapid Deployment

["FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow."]

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 48 LC fibers in 1U space, the cassettes can be mounted in FHD®
Adapter Type
US Conec MTP®
US Conec MTP®
US Conec MTP®
Fiber Count
12 Fibers
24 Fibers
24 Fibers
Fiber Mode
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
Number of LC Port
6 Ports
12 Ports
12 Ports
Number of MTP® Port
1 Port
2 Port
1 Port
Polarity
Type AF
Type AF
Type AF
MTP Adapter
Key Up to Key Down
Key Up to Key Down
Key Up to Key Down
Specifications

FHD® 12 Fibers Elite MTP®-12 to LC Duplex Fiber Optic Plug-N-Play Cassette, 12 Strands OM5 50/125μm MMF

FHD (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 48 fiber connections to be deployed in the FHD series rack unit (1 RU).

Specifications
Fiber Count
12 Fibers
Fiber Mode
OM5 50/125μm
Front Connector Type
LC UPC Duplex (Lime Green)
Number of LC Port
6 Ports
Rear Connector Type
US Conec MTP® APC (Pinned)
Number of MTP® Port
1 Port
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Material of Sleeve
Zirconia Ceramic
Material of Cassette Body
Aluminium (AL5052)
Polarity
Type AF
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
Standard
RoHS Compliant
Application
Matching for FHD Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100G Trunk Cabling
View products
40G Trunk Cabling
View products
Features
Functional Design for Rapid Deployment

["FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow."]

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Manage and Maintain Fiber Optic Links via Adapter Colors
Versatile Solutions for Different Network Requirements
Up to 48 LC fibers in 1U space, the cassettes can be mounted in FHD®
Adapter Type
US Conec MTP®
US Conec MTP®
US Conec MTP®
Fiber Count
12 Fibers
24 Fibers
24 Fibers
Fiber Mode
OM5 50/125μm
OM5 50/125μm
OM5 50/125μm
Number of LC Port
6 Ports
12 Ports
12 Ports
Number of MTP® Port
1 Port
2 Port
1 Port
Polarity
Type AF
Type AF
Type AF
MTP Adapter
Key Up to Key Down
Key Up to Key Down
Key Up to Key Down

Questions & Answers

Customer Reviews

Resources

109,00 € (Excl. VAT)

129,71 € (Incl. VAT)

13 in Global Warehouse