FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.
This picture is about NVR308-64C.

NVR308-64C, 64-Channel Network Video Recorder, Record 64CH 4K@30fps, Live View/Playback 4CH 4K@30fps, Supports up to 8x12TB Hard Drive(Not Included)

#174018
#174018

12MP 1.5U 12TB

605,71 € (Incl. VAT)
FS P/N: NVR308-64C
28 Sold
2 Reviews
6 Questions
9 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

NVR308-64C, 64-Channel Network Video Recorder, Record 64CH 4K@30fps, Live View/Playback 4CH 4K@30fps, Supports up to 8x 12TB Hard Drive (Not Included)

The network video recorder (NVR) can record videos from up to 64 cameras, and the storage can be expanded to 96TB in total for its 8-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.

Specifications
IP Video Input
64-Channel
Decoding Format
H.265+, H.265, H.264
HDMI Output
4K (3840x 2160)@30, 1920x 1080p@60, 1920x 1080p@50, 1600x 1200@60, 1280x 1024@60, 1280x 720@60, 1024x 768@60
VGA Output
1920x 1080p@60, 1920x 1080p@50, 1280x 1024@60, 1600x 1200@60, 1280x 720@60, 1024x 768@60
Audio Input
1-ch, RCA
Audio Output
1-ch, RCA
Incoming Bandwidth
320Mbps
Decoding Capability
H.265+/H.265, 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1
H.264,2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1
Outgoing Bandwidth
160Mbps
LiveView/Playback Resolution
12MP/8MP/6MP/5MP/4MP/3MP/1080p/960p/720p/D1/2CIF/CIF
SATA
8x SATA Interfaces
Capacity
96 TB (not included), Up to 12TB for each disk
Network Interface
2 RJ-45 10M/100M/1000M Self-adaptive Ethernet Interface
USB Interface
2x USB 2.0(Front panel), 1x USB 3.0(Rear panel)
Power Consumption
≤ 32W (without HDD)
Power Supply
AC 100-240V
Audio Compression
G.711A, G.711U
Interoperability
ONVIF® Profile S Specification at onvif.org
Dimensions (HxWxD)
3.5"× 17.4"× 16.8" (89× 442× 426mm)
Operating Temperature
-10 to 55°C (14 to 131°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Real Time Live View of 64 Channels

High quality image of up to 4K (8MP) definition and the 64-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.

Efficient Playback and Smart Search
Videos from up to 16 cameras can be replayed at the same time, greatly increasing the speed of reviewing footage. Smart search function enables you to find the target footage quickly.
Normal
All the recorded footage can be seen here.
Smart
Footage of smart behavior can be seen here, such as cross line/intrusion/enter area/leave area detections and so on.
Event
Specific type of event can be seen here, such as motion/audio detection, and tampering.
ONVIF Ensures Compatibility

This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.

IP Video Input
64-Channel
32-Channel
128-Channel
256-Channel
Decoding Capability
H.265+/H.265: 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1
H.264: 2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1
1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1
4x 12MP@20, 4x 4K@30, 16x 1080p@30, 36x 720p@30, 64x D1
5x 4K@30, 20x 1080P@30, 24x 1080P@25, 40x 960P@25, 45x 720P@30, 54x 720P@25, 96x D1
Incoming Bandwidth
320Mbps
320Mbps
512Mbps
768Mbps
Outgoing Bandwidth
160Mbps
320Mbps
384Mbps
768Mbps
Hard Drive
No HDD
No HDD
No HDD
No HDD
Maximum Storage
Up to 96TB
Up to 32TB
Up to 160TB
Up to 240TB
24/7 Continuous Recording
yesyesyesyes
Remote Viewing and Control
yesyesyesyes
Video Playback & Backup
yesyesyesyes
VCA Detection
Face Detection, Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking, UMD(Ultra Motion Detection)
Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking
Face detection, Intrusion detection, Cross line detection, Audio detection, Defocus detection, Scene change detection, Auto tracking
Questions & Answers
Ask a question
All (6)Function (3)Application (1)Management (1)PTZ (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

1***9

32342

December 25, 2022
5.0
The NVR is recording 24 hours a day, so you can always go back and see anything. However, the motion events are all marked and very easy to view on any device (phone app, computer, or monitor attached to NVR).I am extremely happy with the FS NVR system.
Verified Purchase
Helpful 0
Comment 0

1***8

47723

December 14, 2022
5.0
Your customer website is fantastic. We like the ability to see what our balance is immediately and see what inventory you have available. Despite a very tight supply chain, its nice to be able to count of FS to have what we need and ship it quickly. That’s exactly what we need to do business here and many other suppliers struggle to keep up.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed