The network video recorder (NVR) can record videos from up to 128 cameras, and the storage can be expanded to 160TB in total for its 16-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.
Click to open expanded view
NVR716-128C, 128-Channel Network Video Recorder, Record 128CH 4K@30fps, Live View/Playback 4CH 4K@30fps, Supports up to 16x10TB Hard Drive(Not Included)
NVR716-128C, 128-Channel Network Video Recorder, Record 128CH 4K@30fps, Live View/Playback 4CH 4K@30fps, Supports up to 16x 10TB Hard Drive (Not Included)
1920x1080@50fps,1600x1200@60fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
1280x1024@60fps,1280x720@60fps,
1024x768@60fps,1600x 1200@60fps
1080p/960p/720p/D1/2CIF/CIF
2 1000M SFP Ethernet Interface
Connectivity Solutions
Features
High quality image of up to 4K (8MP) definition and the 128-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.
This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 128-Channel | 32-Channel | 64-Channel | 256-Channel |
Decoding Capability | 4x 12MP@20, 4x 4K@30, 16x 1080p@30, 36x 720p@30, 64x D1 | 1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1 | Ultra 265/H.265: 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1 H.264: 2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1 | 5x 4K@30, 20x 1080P@30, 24x 1080P@25, 40x 960P@25, 45x 720P@30, 54x 720P@25, 96x D1 |
Incoming Bandwidth | 512Mbps | 320Mbps | 320Mbps | 768Mbps |
Outgoing Bandwidth | 384Mbps | 320Mbps | 160Mbps | 768Mbps |
Hard Drive | No HDD | No HDD | No HDD | No HDD |
Maximum Storage | Up to 160TB | Up to 32TB | Up to 96TB | Up to 240TB |
24/7 Continuous Recording | ||||
Remote Viewing and Control | ||||
Video Playback & Backup | ||||
VCA Detection | — | Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking | Face Detection, Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking, UMD(Ultra Motion Detection) | Face detection, Intrusion detection, Cross line detection, Audio detection, Defocus detection, Scene change detection, Auto tracking |
NVR716-128C, 128-Channel Network Video Recorder, Record 128CH 4K@30fps, Live View/Playback 4CH 4K@30fps, Supports up to 16x 10TB Hard Drive (Not Included)
The network video recorder (NVR) can record videos from up to 128 cameras, and the storage can be expanded to 160TB in total for its 16-bay SATA 3.5" HDD interface. A variety of monitoring methods, including a web browser, monitoring software and mobile App, are available to manage your cameras and NVR easily, ideal for small and medium enterprises, education institutions, hotels and other applications. It features an open architecture that supports for multi-user access, enabling interoperability with IP cameras.
1920x1080@50fps,1600x1200@60fps,
1280x1024@60fps,1280x720@60fps,
1024x768@60fps
1280x1024@60fps,1280x720@60fps,
1024x768@60fps,1600x 1200@60fps
1080p/960p/720p/D1/2CIF/CIF
2 1000M SFP Ethernet Interface
High quality image of up to 4K (8MP) definition and the 128-channel display on one screen ensures you never miss any details, suitable for shopping mall, campus, hotel and office building, etc.
This NVR is compatible with IP cameras from FS and other brands, which support ONVIF, therefore you can easily establish a stable and varied network, no need to check the long compatibility list.
The NVR can be remotely managed via a web browser, VMS(Video Management Software) and mobile App, providing ease and convenience.
IP Video Input | 128-Channel | 32-Channel | 64-Channel | 256-Channel |
Decoding Capability | 4x 12MP@20, 4x 4K@30, 16x 1080p@30, 36x 720p@30, 64x D1 | 1x 12MP@30, 2x 4K@30, 5x 4MP@30, 10x 1080P@30, 22x 720P@30, 32x D1 | Ultra 265/H.265: 2x 12MP@30, 4x 4K@30, 6x 5MP@30, 8x 4MP@30, 10x 3MP@30, 16x 1080p@30, 32x 960p@25, 36x 720p@30, 64x D1 H.264: 2x 12MP@30, 2x 4K@30, 4x 5MP@30, 6x 4MP@30, 8x 3MP@30, 14x 1080p@30, 28x 960p@25, 30x 720p@30, 64x D1 | 5x 4K@30, 20x 1080P@30, 24x 1080P@25, 40x 960P@25, 45x 720P@30, 54x 720P@25, 96x D1 |
Incoming Bandwidth | 512Mbps | 320Mbps | 320Mbps | 768Mbps |
Outgoing Bandwidth | 384Mbps | 320Mbps | 160Mbps | 768Mbps |
Hard Drive | No HDD | No HDD | No HDD | No HDD |
Maximum Storage | Up to 160TB | Up to 32TB | Up to 96TB | Up to 240TB |
24/7 Continuous Recording | ||||
Remote Viewing and Control | ||||
Video Playback & Backup | ||||
VCA Detection | — | Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking | Face Detection, Intrusion Detection, Cross Line Detection, Enter Area, Leave Area, Defocus Detection, Scene Change Detection, Object Left Behind, Object Removed, Auto Tracking, UMD(Ultra Motion Detection) | Face detection, Intrusion detection, Cross line detection, Audio detection, Defocus detection, Scene change detection, Auto tracking |
Questions & Answers
Customer Reviews
Resources
5.996,00 € (Excl. VAT)
7.135,24 € (Incl. VAT)