FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.
This picture is about IPC425-4M-P.

IPC425-4M-P, Super HD 4MP PTZ Dome Network Camera, Pan Tilt 25X Optical Zoom, IP67 & IK10 PoE Network Camera with Varifocal 4.8-120mm Lens

#138717
#138717

IR Smart Behavior Detection Waterproof

1.282,82 € (Incl. VAT)
FS P/N: IPC425-4M-P
73 Sold
8 Reviews
12 Questions
Pre-order, Ship by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

IPC425-4M-P, Super HD 4MP PTZ Dome Network Camera, Pan Tilt 25X Optical Zoom, Outdoor/Indoor PoE IP Camera with Varifocal 4.8-120mm Lens

Adopting a 4 megapixel progressive scan CMOS sensor with a 4.8-120mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 100m (328ft), the camera can also deliver clear video at night. Suitable for 360-degree monitoring in wide-area scenarios such as campuses, urban areas, and factories. Compatible with ONVIF protocol, enabling interoperability with numerous third- party devices.

Specifications
Case Type
Dome
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
4 Megapixel
Focal Length
4.8-120mm, Motorized
Max. Frame
2688x1520 @ 30fps
Aperture
F1.5-F3.8
IR Range
Up to 100m (328ft)
Field of View
52.20°-2.74°(H),30.81°-1.54° (V),64.20°-3.23°(D)
Min.Illumination
0.003 Lux (F1.5, AGC ON)0 Lux with IR on
Interoperability
ONVIF® Profile G, ONVIF® Profile M, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Pan Range
360°
Digital Noise Reduction
2D/3D DNR
Video Compression
H.265, H.264, MJPEG
Edge Storage
Micro SD, up to 256 GB
Ingress Protection
IP67, IK10
Operating Temperature
-40 to 70°C (-40 to 158°F)
Power Supply
DC12V(±25%,3A), PoE+(IEEE 802.3at)
Max. Power Consumption
21W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
6.5"x 6.5"x 11.6"(166x 166x 295mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
360° Panoramic Coverage with No Blind Spots

["360 ° panoramic viewing angle and powerful 25x optical zoom function allows you have broad field of view, but also focus with the finest detail, let you immediately pay attention to related events."]

Smart Behavior Detections Identify the True Threats
Smart Intrusion Prevention can reduce the false alarm caused by leaves, birds and lights etc., and accurately focus on human, motor vehicle and non-motor vehicle.
Intrusion
Line-Crossing
Enter Area
Leave Area
Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high
contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Questions & Answers
Ask a question
All (12)Software Features (3)Accessories (2)Specification (2)API (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
7
1
0
0
0

E***e

Canada

November 08, 2023
5.0
I recently purchased this 4MP Outdoor PTZ IP POE Camera with Pan Tilt 25x Optical Zoom for zooming in on specific areas for a closer look. Smart Intrusion Prevention and I am extremely impressed with its capabilities. The camera has a high resolution image and the pan tilt feature allows for a wide range of coverage. The 20x optical zoom is also a great feature
Verified Purchase
Helpful 1
Comment 0

D***r

United States

October 24, 2023
5.0
I have been using this camera for the last 3 weeks and I am so impressed with all the features and the quality. I would have thought I would have had to spend double or triple the amount I paid to get a camera with all these features. Plus, unlike so many other cameras when trying to see it remotely, it works every time!
I currently use over 50 cameras inside and outside my business. Now, that I have found this camera with all of its features, I will be replacing a lot of my fixed cameras with this model. It makes things so much easier to be able to pan and tilt my entire loading dock and back parking lot.
Verified Purchase
Helpful 0
Comment 0

G***n

Singapore

September 06, 2023
5.0
I recently purchased a security camera from FS for my remote cabin, and it has greatly improved my ability to monitor the property.
One of the standout features of this security camera is its outdoor rating. Given that it's placed in a remote location, it's crucial to have a camera that can withstand various weather conditions. This camera's durability and resistance to the elements provide peace of mind that it will continue to function reliably.
The inclusion of an SD card slot is a practical addition. It allows for local video storage, ensuring that you have a backup of footage even if the camera's connection is disrupted. This is especially valuable for remote locations where internet connectivity can be less reliable.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed