FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about TS1610.
This picture is about TS1610.
This picture is about TS1610.
This picture is about TS1610.
This picture is about TS1610.
This picture is about TS1610.

Customized TS1610, 6U Tower Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant

#173978
#173978
3.791,00 € (Excl. VAT)
FS P/N: TS1610
4.511,29 € (Incl. VAT)
FS P/N: TS1610
1 Sold
1 Review
3 Questions
Pre-order, Ship by Jul 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
3-Year Warranty
Customization
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
TS1610 Tower Server
COMPONENTS
Processor

A maximum of 1x Processor is allowed. Each increase or decrease is 1.

Intel Xeon E Processors
Selected
Qty
724,71 € / ea.
+ 796,11 €
Memory
Selected
Qty
260,61 € / ea.
Hard Drive
SAS HD
+ 343,91 €
+ 236,81 €
+ 296,31 €
+ 296,31 €
+ 343,91 €
SATA HD
+ 272,51 €
+ 462,91 €
Selected
Qty
272,51 € / ea.
+ 272,51 €
+ 320,11 €
See more
RAID

The ultracapacitor is used with the array card to protect data from an unexpected power failure.

Selected
Qty
391,51 € / ea.
Selected
Qty
772,31 € / ea.
+ 486,71 €
+ 1.009,12 €
Network Interface Card
+ 320,11 €
+ 213,01 €
+ 260,61 €
+ 236,81 €
+ 522,41 €
See more
SERVICES & SUPPORT
Warranty
3 years labor, 3 years parts
Maintenance Method
Repair or replace parts according to specific failure conditions
Components that can be repaired or replaced include but are not limited to processors, memory, hard drives, etc
All replaced parts are brand new
ACCESSORIES
Rack Accessories
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
+ 199,00 €
Qty
199,00 € / ea.
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
+ 20,00 €
Qty
20,00 € / ea.
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
+ 8.484,00 €
Qty
8.484,00 € / ea.
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
+ 4,30 €
Qty
4,30 € / ea.
FS Price
Excl. VAT 3.791,00 €
Incl. VAT 4.511,29 €
FS P/N: TS1610
Pre-order, Ship by Jul 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®

Specifications

TS1610, 6U Tower Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant

TS1610 is a tower single-way server based on Intel CoffeeLake architecture. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 1 8th/9th Gen Intel® Core™ i3 processor or Intel® Xeon® E-2100/2200 series processors, 1~4 16G memory, 1~4 SAS/SATA/SSD hard drives and up to 3 PCIe Gen 3.0 expansion slots.
The intelligent cooling system is adopted to effectively reduce noise pollution and create a constant temperature spaceforthecabinet; fully shielded to prevent electromagnetic radiation, anti-interference, and anti-static (EMI) design.

Specifications
Form Factor
6U Tower
Number of Processors
1
Chipset
Intel C242 Chipset
Memory
DDR4 ECC /Unbuffered(UDIMM) 2666MHz RAM, Up to 128GB
Drive Bays
4x 3.5''/2.5'' SAS/SATA/SSD Hot-swappable Drive Bays
Expansion Slots
1 PCIe 3.0 x8, 2 PCIe 3.0 x4
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60, JBOD
Fans
3 Non-hot-swappable Fans
Ethernet
2x 1GBase-T Ports
Power Supply
550W 1+1 Redundant Power Supply
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | CentOs Linux 8.0
Dimensions (HxWxD)
16.7''x7.8''x21.7'' (425x198x553mm)
Weight
29.6lbs (13.44KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products

Features

Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance up to 6 slots, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
1
2
Form Factors
6U Tower
6U Tower
DIMM Slots
4
8
Memory
Up to 128GB RAM (4x 32GB)
Up to 1 TB RAM (8x 128GB)
Drive Bays
4x 3.5''/2.5''
4x 3.5''/2.5''
Power Supply
550W 1+1 Redundant
550W 1+1 Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yes
Customization
TS1610 Tower Server
COMPONENTS
Processor

A maximum of 1x Processor is allowed. Each increase or decrease is 1.

Intel Xeon E Processors
Selected
Qty
724,71 € / ea.
+ 796,11 €
Memory
Selected
Qty
260,61 € / ea.
Hard Drive
SAS HD
+ 343,91 €
+ 236,81 €
+ 296,31 €
+ 296,31 €
+ 343,91 €
SATA HD
+ 272,51 €
+ 462,91 €
Selected
Qty
272,51 € / ea.
+ 272,51 €
+ 320,11 €
See more
RAID

The ultracapacitor is used with the array card to protect data from an unexpected power failure.

Selected
Qty
391,51 € / ea.
Selected
Qty
772,31 € / ea.
+ 486,71 €
+ 1.009,12 €
Network Interface Card
+ 320,11 €
+ 213,01 €
+ 260,61 €
+ 236,81 €
+ 522,41 €
See more
SERVICES & SUPPORT
Warranty
3 years labor, 3 years parts
Maintenance Method
Repair or replace parts according to specific failure conditions
Components that can be repaired or replaced include but are not limited to processors, memory, hard drives, etc
All replaced parts are brand new
ACCESSORIES
Rack Accessories
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
Intel X710-BM2 Based Ethernet Network Interface Card, 10G Dual-Port SFP+, PCIe 3.0 x 8, Comparable to Intel X710-DA2, Tall&Short Bracket
+ 199,00 €
Qty
199,00 € / ea.
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Cisco SFP-10G-SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
+ 20,00 €
Qty
20,00 € / ea.
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
T5850-48S6Q, 48 x 10Gb SFP+ with 6 x 40Gb QSFP+ Ports, Network Packet Broker (NPB), Network Visibility and Monitoring
+ 8.484,00 €
Qty
8.484,00 € / ea.
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
1m (3ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Fiber Optic Patch Cable
+ 4,30 €
Qty
4,30 € / ea.
FS Price
Excl. VAT 3.791,00 €
Incl. VAT 4.511,29 €
FS P/N: TS1610
Pre-order, Ship by Jul 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Specifications

TS1610, 6U Tower Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 550W Redundant

TS1610 is a tower single-way server based on Intel CoffeeLake architecture. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 1 8th/9th Gen Intel® Core™ i3 processor or Intel® Xeon® E-2100/2200 series processors, 1~4 16G memory, 1~4 SAS/SATA/SSD hard drives and up to 3 PCIe Gen 3.0 expansion slots.
The intelligent cooling system is adopted to effectively reduce noise pollution and create a constant temperature spaceforthecabinet; fully shielded to prevent electromagnetic radiation, anti-interference, and anti-static (EMI) design.

Specifications
Form Factor
6U Tower
Number of Processors
1
Chipset
Intel C242 Chipset
Memory
DDR4 ECC /Unbuffered(UDIMM) 2666MHz RAM, Up to 128GB
Drive Bays
4x 3.5''/2.5'' SAS/SATA/SSD Hot-swappable Drive Bays
Expansion Slots
1 PCIe 3.0 x8, 2 PCIe 3.0 x4
Raid Controller
Support RAID 0, 1, 5, 6, 10, 50, 60, JBOD
Fans
3 Non-hot-swappable Fans
Ethernet
2x 1GBase-T Ports
Power Supply
550W 1+1 Redundant Power Supply
Management Software
BIOS | BMC | IPMI2.0 | iKVM
Operating System Management
Windows Server 2019 | CentOs Linux 8.0
Dimensions (HxWxD)
16.7''x7.8''x21.7'' (425x198x553mm)
Weight
29.6lbs (13.44KG)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G to 10G Connection
View products
Virtualization
View products
Server Monitoring
View products
Features
Intel® Xeon® Gold/Sliver Processors Secure Access to Business Data

Intel Xeon Gold/Sliver processor supports scalable performance up to 6 slots, providing higher performance and lower latency for faster data processing.

Enterprise Hard Drives for Bulk Data Applications
Original enterprise-class hard drive ensures data security, and you can choose different capacity, RPM and sizes of SAS\SATA hard drive types.
15K SAS Hard Drives
Performance and availability for performance optimized applications
SATA Hard Drives
High capacity and exceptional $/GB for capacity optimized applications
Solid State SATA Drives
Fast storage medium for higher input/output (I/O)
Raid Array Technology Improves Storage System Reliability

Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.

Gold-plated Fingers

Enhance contact performance to ensure data transmission integrity.

Heat Sink

Durable and high-temperature resistant, more stable operation.

PCIe Interface

Easily extended to meet your needs for serial port devices.

High-Performance PCIe NICs with Unparalleled Efficiency
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
NICs Brand
NVIDIA/Intel
Gigabit Rate
10F/25G/40G/100G
PCI-Express
PCIe 3.0 x 16/PCIe 3.0 x 8/PCIe 2.0 x 8
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
CPU Sockets
1
2
Form Factors
6U Tower
6U Tower
DIMM Slots
4
8
Memory
Up to 128GB RAM (4x 32GB)
Up to 1 TB RAM (8x 128GB)
Drive Bays
4x 3.5''/2.5''
4x 3.5''/2.5''
Power Supply
550W 1+1 Redundant
550W 1+1 Redundant
Windows Server 2019
yesyes
RedHat Linux 7.5
yesyes
VMware ESXi 6.7 U1
yes

Questions & Answers

Customer Reviews

Resources

3.791,00 € (Excl. VAT)

4.511,29 € (Incl. VAT)

Pre-order