Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back.Mounting hardware included for rack or keyhole mounting.It can be easily installed.
Click to open expanded view
1.8kW Single-Phase 16A/250V Basic PDU, 8 IEC320 C13 Outlets, CEE7 Plug, 6.6ft Cord, 1U Rack-Mount
1.8kW Single-Phase 16A/250V Basic PDU, 8 IEC320 C13 Outlets, CEE7 Plug, 6.6ft Cord, 1U Rack-Mount
Connectivity Solutions
Features
Security Setting
Illuminated, covered master on/off switch to protect from short circuits
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Rack mount distribution unit power strip provides advanced, user-customizable power control and active monitoring, which is important for energy optimization and circuit protection in data center.
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Videos
1.8kW Single-Phase 16A/250V Basic PDU, 8 IEC320 C13 Outlets, CEE7 Plug, 6.6ft Cord, 1U Rack-Mount
Basic Power Distribution Unit (PDU) is a reliable and cost-effective way to deliver power from a UPS system, generator, or utility source to multiple devices by a single input with multiple output outlets. The Basic PDU Series includes models in 1U and 0U options, with versatile outlet arrangements on the front and/or back.Mounting hardware included for rack or keyhole mounting.It can be easily installed.
Security Setting
Illuminated, covered master on/off switch to protect from short circuits
Friendly Design
Keyhole mounting slots, easy for installation
High Quality Copper Chip
Good electrical conductivity, heat resistance and saving energy
Rack mount distribution unit power strip provides advanced, user-customizable power control and active monitoring, which is important for energy optimization and circuit protection in data center.
Product Type | Basic | Metered | Monitored | Switched | Switched Metered-by-Outlet |
Circuit Breaker | — | 2, Magnetic-hydraulic | 2, Magnetic-hydraulic | 3, Magnetic-hydraulic | 3, Hydraulic |
Individual Switch Control | — | — | — | ||
Alarm Indicator | |||||
Individual Outlet Monitoring | — | — | — | — | |
Buzzer Beeping | — | ||||
User-defined Alarm | — | — | |||
Operation Log | — | ||||
Hot-swappable Ammeter | — | ||||
Network Access | — | — |
Questions & Answers
Customer Reviews
Resources
73,00 € (Excl. VAT)
86,87 € (Incl. VAT)