FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-ESR4-100G Optical Transceiver Module Overall Introduction | FS.
01:07
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.
This picture is about QSFP-ESR4-100G.

H3C QSFP-100G-eSR4-MM850 Compatible QSFP28 100GBASE-ESR4 850nm 300m OM4 DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 25G-ESR

#147615
#147615

Macom VCSEL ≤2.5W 4x 25G-ESR MTP-12 MMF

109,00 € (Excl. VAT)
FS P/N: QSFP-ESR4-100G
129,71 € (Incl. VAT)
FS P/N: QSFP-ESR4-100G
0 Sold
6 Reviews
0 Question
54 In DE Warehouse, Get It By Apr 30, 2024
16 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

H3C QSFP-100G-eSR4-MM850 Compatible 100GBASE-ESR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 300m, MTP/MPO, DOM)

The H3C QSFP-100G-eSR4-MM850 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 200m over OM3 MMF or 300m over OM4 MMF using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.
With these features, this easy-to-install, hot swappable transceiver is suitable to be used at key locations optical networks like 100GBASE Ethernet.
Note: The FS P/N is changed from QSFP28-ESR4-100G to QSFP-ESR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
H3C Compatible
QSFP-100G-eSR4-MM850
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
850nm
Max Cable Distance
200m@OM3/300m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
3.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
4*25G Breakouts
View products
100G Structured Cabling Connections
View products

Features

Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤2.5W
Low Power Consumption
100Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength
850nm
1310nm
850nm
850nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
200m@OM3
300m@OM4
500m
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
2km
2km
Cable Type
MMF
SMF
MMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
DFB
VCSEL
VCSEL
4x CWDM DML (DFB)
DFB
Chip
Macom Chip
Semtech Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Semtech Chip
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Specifications

H3C QSFP-100G-eSR4-MM850 Compatible 100GBASE-ESR4 QSFP28 Optical Transceiver Module (MMF, 850nm, 300m, MTP/MPO, DOM)

The H3C QSFP-100G-eSR4-MM850 Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 200m over OM3 MMF or 300m over OM4 MMF using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters.
With these features, this easy-to-install, hot swappable transceiver is suitable to be used at key locations optical networks like 100GBASE Ethernet.
Note: The FS P/N is changed from QSFP28-ESR4-100G to QSFP-ESR4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
H3C Compatible
QSFP-100G-eSR4-MM850
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelengths
850nm
Max Cable Distance
200m@OM3/300m@OM4
Connector
MTP/MPO-12
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-8.4~2.4dBm
Minimum Receiver Power
-10.3dBm
Powerbudget
1.9dB
Receiver Overload
3.4dBm
Power Consumption
≤2.5W
Extinction Ratio
>2dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
Leaf-spine Connections
View products
100G Connectivity with Direct Connect Cabling
View products
100G Connectivity with NIC
View products
4*25G Breakouts
View products
100G Structured Cabling Connections
View products
Features
Low Power Consumption for Energy-saving
Built-in Macom chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤2.5W
Low Power Consumption
100Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Center Wavelength
850nm
1310nm
850nm
850nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Cable Distance (Max.)
200m@OM3
300m@OM4
500m
70m@OM3
100m@OM4
75m@OM3
100m@OM4
150m@OM5
2km
2km
Cable Type
MMF
SMF
MMF
MMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
Transmitter Type
VCSEL
DFB
VCSEL
VCSEL
4x CWDM DML (DFB)
DFB
Chip
Macom Chip
Semtech Chip
Macom Chip
II-VI Finisar Chip
Macom Chip
Semtech Chip
Application
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
200G to 2x100G Breakout
Data Center
100GBASE Ethernet
10G Upgrade Solution
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout

Questions & Answers

Customer Reviews

Resources

109,00 € (Excl. VAT)

129,71 € (Incl. VAT)

54 In DE Warehouse
16 In Global Warehouse