FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.
This picture is about M6200-OPD.

16 Channels 1200-1650nm Optical Power Detection OPD (AIU)

#141563
#141563
2.667,00 € (Excl. VAT)
FS P/N: M6200-OPD
3.173,73 € (Incl. VAT)
FS P/N: M6200-OPD
1 Sold
0 Review
0 Question
1 In DE Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

16 Channels 1200-1650nm Optical Power Detection OPD (AIU)

Optical Power Detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline.

Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.

Specifications
Operating Wavelength
1200-1650nm
Number of channels
16
Return Loss
≥ 50 dB
Optical Power Monitoring Scope
-50dBm-0dBm
Resolution
0.01dBm
Power Consumption
5W
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in M6200 chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Specifications

16 Channels 1200-1650nm Optical Power Detection OPD (AIU)

Optical Power Detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline.

Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.

Specifications
Operating Wavelength
1200-1650nm
Number of channels
16
Return Loss
≥ 50 dB
Optical Power Monitoring Scope
-50dBm-0dBm
Resolution
0.01dBm
Power Consumption
5W
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in M6200 chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Questions & Answers

Customer Reviews

Resources

2.667,00 € (Excl. VAT)

3.173,73 € (Incl. VAT)

1 In DE Warehouse