FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 12FMTPPROOM4.
00:27
This picture is about .
This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about 12FMTPPROOM4.
This picture is about .
This picture is about .
This picture is about .
This picture is about  .
This picture is about .

10m (33ft) MTP® PRO-12 (Male) to MTP® PRO-12 (Male) OM4 Multimode Elite Trunk Cable, 12 Fibers, Type B, Plenum (OFNP), Magenta

#106233
#106233

Field Pinning and Polarity Change

149,00 € (Excl. VAT)
FS P/N: 12FMTPPROOM4
177,31 € (Incl. VAT)
FS P/N: 12FMTPPROOM4
1.8K Sold
14 Reviews
9 Questions
34 in Global Warehouse, Get it by May 17, 2024
50 in Transit, Get it by Jun 7, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP® PRO Male to MTP® PRO Male OM4 Multimode Trunk Cable

The MTP® PRO patch cord is bend-insensitive and pre-terminated with MTP® PRO connectors, factory polished for low loss performance.

MTP® PRO design is focused on simplicity and reliability, ensuring a quick and effective method for polarity and pin configuration without the need to remove the housing or handle loose pins. One simple insertion into a specially designed MTP® PRO tool reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector.

Specifications
Connector A
US Conec MTP® PRO Male (Pinned)
Connector B
US Conec MTP® PRO Male (Pinned)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Trunk Diameter
3.0mm
Cable Jacket
OFNP
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

40G Trunk Cabling
40G Trunk Cabling
View products

Features

Superior Workmanship Guarantees Stable Transmission

MTP® PRO cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® PRO Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from type A to type B and vice versa in seconds.
Align key on the MTP® PRO Connector with "KEY UP" on the Polarity Change Port.
Insert the MTP® PRO Connector in the Polarity Change Port until audible "CLICK".
Remove the MTP® PRO Connector from the Polarity Change Port.
Polarity Changed from Black Key exposed to off White Key exposed.
Meet Your Pin Removal Needs

Only 4 steps to switch the connector from male to female by pin removal in seconds.

Meet Your Pin Insertion Needs

Only 4 steps to switch the connector from female to male by pin insertionl in seconds.

Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Specifications

MTP® PRO Male to MTP® PRO Male OM4 Multimode Trunk Cable

The MTP® PRO patch cord is bend-insensitive and pre-terminated with MTP® PRO connectors, factory polished for low loss performance.

MTP® PRO design is focused on simplicity and reliability, ensuring a quick and effective method for polarity and pin configuration without the need to remove the housing or handle loose pins. One simple insertion into a specially designed MTP® PRO tool reverses the keying configuration by retracting the exposed key while simultaneously extracting a hidden key on the opposite side of the connector.

Specifications
Connector A
US Conec MTP® PRO Male (Pinned)
Connector B
US Conec MTP® PRO Male (Pinned)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40/100G Ethernet Distance
150m at 850nm
10G Ethernet Distance
400m at 850nm
Glass Fiber
Corning ClearCurve®
RoHS Compliancy Status
Compliant
Polish Type
UPC to UPC
Minimum Bend Radius
7.5mm
Insertion Loss
0.35dB
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Trunk Diameter
3.0mm
Cable Jacket
OFNP
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
40G Trunk Cabling
40G Trunk Cabling
View products
Features
Superior Workmanship Guarantees Stable Transmission

MTP® PRO cables are offering state-of-the-art multi-fiber and mechanical performance.

US Conec MTP® PRO Connector

Deliver stable signals and achieves flexible system design.

Corning ClearCurve® Fiber

Allow tighter cable bends for slack storage and routing.

Plenum (OFNP) Outer Jacket

Fire resistance and low smoke to minimize damage.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from type A to type B and vice versa in seconds.
Align key on the MTP® PRO Connector with "KEY UP" on the Polarity Change Port.
Insert the MTP® PRO Connector in the Polarity Change Port until audible "CLICK".
Remove the MTP® PRO Connector from the Polarity Change Port.
Polarity Changed from Black Key exposed to off White Key exposed.
Meet Your Pin Removal Needs

Only 4 steps to switch the connector from male to female by pin removal in seconds.

Meet Your Pin Insertion Needs

Only 4 steps to switch the connector from female to male by pin insertionl in seconds.

Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers

Customer Reviews

Resources

149,00 € (Excl. VAT)

177,31 € (Incl. VAT)

34 in Global Warehouse