FS Australia FREE Delivery on Orders over AUD99 (Inc. GST)
Australia / $ AUD

Australia

FREE Delivery on Orders over AUD99 (Inc. GST)
This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
01:06
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.
This picture is about QSFP-CWDM4-100G.

NVIDIA InfiniBand MMA1L30-CM Compatible QSFP28 100G CWDM4 1310nm 2km DOM Duplex LC/UPC SMF EDR Optical Transceiver Module for SB7800/7890 Switches and ConnectX-5 HCA

#152899
#152899

IB 100G CWDM4 SB7800/7890 Switches and ConnectX-5 HCA Macom ≤3.5W

AUD319.00 (Incl. GST)
FS P/N: QSFP-CWDM4-100G
AUD290.00 (Excl. GST)
Import Fees included
FS P/N: QSFP-CWDM4-100G
224 Sold
7 Reviews
17 Questions
7 in Global Warehouse, Get it by Monday, 13 May 2024
See more warehouse availability
Deliver to Sydney, 1001
Free Shipping via DHL Express Worldwide
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

NVIDIA InfiniBand MMA1L30-CM Compatible QSFP28 100G CWDM4 EDR Optical Transceiver (SMF, 1310nm, 2km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMA1L30-CM Compatible QSFP28 Optical Transceive is a single mode, 4-channel (CWDM4), QSFP28, optical transceiver designed for use in 100Gb/s InfiniBand links on up to 2km of single mode fiber. The module converts 4 input channels of 25 Gb/s electrical data to 4 channels of CWDM optical signals and then multiplexes them into a single fiber, using a nominal wavelength of 1310 nm, for 100 Gb/s optical transmission. Reversely on the receiver side, the 100 Gb/s optical input is demultiplexed into 4 channels of CWDM optical signals and then converted to 4 output channels of electrical data. It is qualified for use in InfiniBand EDR end-to-end systems.
It is the ideal solution for supercomputing and AI industries, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.


Note: The FS P/N is changed from QSFP28-IR4-100GE to QSFP-CWDM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1L30-CM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
4 x CWDM DML (DFB)
Receiver Type
PIN
TX Power
-6.5~2.5dBm
RX Power
-11.5dBm~2.5dBm
Powerbudget
5dB
Power Consumption
≤3.5W
Core Size
G.652/9um
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
COB
Inbuilt FEC
Supported
Protocols
IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Built-in Macom Chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤3.5W
Lower Power Consumption
100Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1271nm, 1291nm, 1311nm and 1331nm
850nm
1310nm
1310nm
Connector
Duplex LC/UPC
MPO-12/UPC
MPO-12/UPC
Duplex LC/UPC
Cable Distance (Max.)
2km
70m@OM3
100m@OM4
500m
10km
Cable Type
SMF
MMF
SMF
SMF
Modulation
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
Transmitter Type
4 x CWDM DML (DFB)
VCSEL
DFB
LAN WDM EML
Chip
Macom Chip
Macom Chip
Semtech Chip
Semtech Chip
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤3.5W
Application
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G
Specifications

NVIDIA InfiniBand MMA1L30-CM Compatible QSFP28 100G CWDM4 EDR Optical Transceiver (SMF, 1310nm, 2km, Duplex LC/UPC, DOM)

The NVIDIA InfiniBand MMA1L30-CM Compatible QSFP28 Optical Transceive is a single mode, 4-channel (CWDM4), QSFP28, optical transceiver designed for use in 100Gb/s InfiniBand links on up to 2km of single mode fiber. The module converts 4 input channels of 25 Gb/s electrical data to 4 channels of CWDM optical signals and then multiplexes them into a single fiber, using a nominal wavelength of 1310 nm, for 100 Gb/s optical transmission. Reversely on the receiver side, the 100 Gb/s optical input is demultiplexed into 4 channels of CWDM optical signals and then converted to 4 output channels of electrical data. It is qualified for use in InfiniBand EDR end-to-end systems.
It is the ideal solution for supercomputing and AI industries, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.


Note: The FS P/N is changed from QSFP28-IR4-100GE to QSFP-CWDM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMA1L30-CM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC UPC
Media
SMF
Transmitter Type
4 x CWDM DML (DFB)
Receiver Type
PIN
TX Power
-6.5~2.5dBm
RX Power
-11.5dBm~2.5dBm
Powerbudget
5dB
Power Consumption
≤3.5W
Core Size
G.652/9um
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
COB
Inbuilt FEC
Supported
Protocols
IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Macom Chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Macom Chip
Stable Transmission
≤3.5W
Lower Power Consumption
100Gbps
High-performance
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1271nm, 1291nm, 1311nm and 1331nm
850nm
1310nm
1310nm
Connector
Duplex LC/UPC
MPO-12/UPC
MPO-12/UPC
Duplex LC/UPC
Cable Distance (Max.)
2km
70m@OM3
100m@OM4
500m
10km
Cable Type
SMF
MMF
SMF
SMF
Modulation
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
Transmitter Type
4 x CWDM DML (DFB)
VCSEL
DFB
LAN WDM EML
Chip
Macom Chip
Macom Chip
Semtech Chip
Semtech Chip
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤3.5W
Application
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G

Questions & Answers

Customer Reviews

Resources

AUD319.00 (Incl. GST)

AUD290.00 (Excl. GST)

7 in Global Warehouse