FREE Delivery on Orders over AUD99 (Excl. GST)
Australia
Home
100G EDR InfiniBand
100G EDR InfiniBand
6 Results
Sort by:
Sort by: Popularity
QSFP28 100G SR4 850nm 100m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)
+NaN

QSFP28 100G SR4 850nm 100m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G SR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤2.5W
AUD121.00
QSFP28 100G CWDM4 1310nm 2km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)
+NaN

QSFP28 100G CWDM4 1310nm 2km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G CWDM4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤3.5W
AUD290.00
QSFP28 100G PSM4 1310nm 500m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)
+NaN

QSFP28 100G PSM4 1310nm 500m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G PSM4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD459.00
QSFP28 100G LR4 1310nm 10km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)
+NaN

QSFP28 100G LR4 1310nm 10km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD597.00
100G QSFP28 Passive DAC IB EDR, 1m (3ft)
0.5m (2ft)1.5m (5ft)2m (7ft)3m (10ft)5m(16ft)+NaN

100G QSFP28 Passive DAC IB EDR, 1m (3ft)

IB 100G EDR DAC | ≤0.5W | 33.5mm | 30AWG | Twinax
AUD49.00
100G QSFP28 AOC IB EDR, 1m(3ft)
2m(7ft)3m(10ft)5m(16ft)7m(23ft)10m(33ft)15m(49ft)20m(66ft)30m(98ft)50m(164ft)100m(328ft)+NaN

100G QSFP28 AOC IB EDR, 1m(3ft)

IB 100G EDR AOC | ≤2.2W | 30mm | Fiber
AUD193.00
Home
100G EDR InfiniBand
100G EDR InfiniBand
Stock Status
Product Type
Filter
6 Results
Sort by:
Sort by: Popularity
QSFP28 100G SR4 850nm 100m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

QSFP28 100G SR4 850nm 100m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G SR4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤2.5W
AUD121.00
QSFP28 100G CWDM4 1310nm 2km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

QSFP28 100G CWDM4 1310nm 2km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G CWDM4 | SB7800/7890 Switches and ConnectX-5 HCA | Macom | ≤3.5W
AUD290.00
QSFP28 100G PSM4 1310nm 500m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

QSFP28 100G PSM4 1310nm 500m MPO-12/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G PSM4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD459.00
QSFP28 100G LR4 1310nm 10km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

QSFP28 100G LR4 1310nm 10km Duplex LC/UPC IB EDR, NVIDIA (InfiniBand)

IB 100G LR4 | SB7800/7890 Switches and ConnectX-5 HCA | Semtech | ≤3.5W
AUD597.00
100G QSFP28 Passive DAC IB EDR, 1m (3ft)

100G QSFP28 Passive DAC IB EDR, 1m (3ft)

IB 100G EDR DAC | ≤0.5W | 33.5mm | 30AWG | Twinax
AUD49.00
100G QSFP28 AOC IB EDR, 1m(3ft)

100G QSFP28 AOC IB EDR, 1m(3ft)

IB 100G EDR AOC | ≤2.2W | 30mm | Fiber
AUD193.00